Status: Mature Product
This product is not recommended for new designs. Please consider Curiosity PIC32MZ EF 2.0 Development Board (DM320209).
The Curiosity PIC32 MZ EF Development Board is a fully integrated 32-bit development platform featuring the high performance PIC32MZ EF Series (PIC32MZ2048EFM) that
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
Please note that the following demo examples are supported in MPLAB Harmony v2. For MPLAB Harmony v3 demo examples, please visit this page
Demo/Doc Title | Description | Project | Documentation |
USB MSD Host Demo | Application where Curiosity Board acts as a USB HOST and that Creates/Writes a file to a USB Device (USB Thumb Drive) | PIC32MZ EF Curiosity USB MSD Host | PIC32MZ EF Curiosity USB MSD Host |
USB Dual CDC Com Port Demo | USB Application that creates two instances of CDC class and demonstrates communication | PIC32MZ EF Curiosity CDC Com Port | PIC32MZ EF Curiosity CDC Com Port |
USB MSD Demo with Multiple Drives | Application demonstrates the creation of a USB device with multiple drives or logical units (LUN). |
PIC32 MZ EF Curiosity USB MSD demo with Multiple Drives | PIC32 MZ EF Curiosity USB MSD demo with Multiple Drives |
Web Photo Frame Demo | Application demonstrates a web photoframe application on the PIC32MZ EF Curiosity development board. |
PIC32 MZ EF Curiosity Web Photo Frame Demo | PIC32 MZ EF Curiosity Web Photo Frame Demo |
Bluetooth based Weather Station Demo |
Application demonstrates a BLE module transferring weather data to a BLE client running on a smart phone |
PIC32MZ EF Curiosity Bluetooth based weather Station Application |
PIC32MZ EF Curiosity Bluetooth based weather Station Application |
Security Demo 1 Symmetric Authentication |
Using the ATECC508A to Perform Symmetric Authentication of a Remote Device |
PIC32MZ EF Symmetric Authentication Demo | PIC32MZ EF Symmetric Authentication Demo |
Security Demo 2 Asymmetric Authentication |
Using the ATECC508A to Perform Asymmetric Authentication of a Remote Device |
PIC32MZ EF Asymmetric Authentication Demo | PIC32MZ EF Asymmetric Authentication Dem |
Location Tagged SOS Demo | Application uses a GSM-GPS Click Board to demonstrate the indication of a personal emergency, or communicates a distress signal by sending out a location tagged SOS SMS. |
Location Tagged SOS Demo | Location Tagged SOS Using Curiosity Development Board |
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)
3.On Board WI-FI N Module, MRF24WN0MA, 2.4 GHz IEEE 802.11n compliant wireless module
Compatible with ETHERNET PHY DAUGHTER BOARD AC320004-3
The Microchip LAN8720A PHY Daughter Board is populated with a small footprint RMII 10/100 Ethernet transceiver (LAN8720A).
This product is not recommended for new designs. Please consider Curiosity PIC32MZ EF 2.0 Development Board (DM320209).
The Curiosity PIC32 MZ EF Development Board is a fully integrated 32-bit development platform featuring the high performance PIC32MZ EF Series (PIC32MZ2048EFM) that has a 2MB Flash, 512KB RAM, integrated FPU, Crypto accelerator and excellent connectivity options.
The Curiosity Development Board includes an integrated programmer/debugger ,an on board Wi-Fi-N module MRF24WN0MA-I/RM100 and is fully integrated with Microchip’s MPLAB® X IDE.
Each board provides two MikroBus® expansion sockets from MicroElektronika and a Microchip X32 header to enable customers seeking accelerated application prototype development. Boards are fully integrated into PIC32’s powerful software framework, MPLAB ® Harmony that a provides flexible and modular interface to application development , a rich set of inter-operable software stack (TCP-IP,USB) and easy to use features.
X32 Boards compatible with Curiosity Board are :
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)
The boards and ecosystem have been designed to provide an excellent out of the box experience. Customers would be able to download and run example applications /projects instantly on the boards without the need to install the entire ecosystem. The demos have been developed to showcase PIC32 MCU features and application development ecosystem.
The board offers expansion capabilities making it an excellent choice for a rapid prototyping board in Connectivity, IOT and general purpose applications.
To download the Demo Example Projects, click on the "Additional Resources" tab.