Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

DM320010 - PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit

Part Number: DM320010

Summary:


The PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit (DM320010 for non-Crypto development or DM320010-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below:
LAN8720A PHY Daughter Board

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • PIC32MZ DA 169 pin BGA
    • 32MB Integrated DRAM or 128MB DDR2-SDRAM
    • Micro SD connector
    • SQI Flash
    • USB
    • 2x20 header (Raspberry-Pi compatible)
    • Crypto & Non-Crypto options

Summary


The PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit (DM320010 for non-Crypto development or DM320010-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below:
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)

Package Contents

  • PIC32MZ DA Starter Kit
  • LAN8740 PHY daughter board
  • Ethernet patch cord
  • One Standard-A to micro USB cable