We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM164151

AVR128DA48 CURIOSITY NANO EVALUATION KIT

Overview

Take your next idea to market with a development board that you can keep in your pocket. With full program and debug capabilities, the AVR128DA48 Curiosity Nano Evaluation Kit offers complete support for your next design.

Use MPLAB X IDEs as a magnifying glass to look into your MCU and step through the debug. Free, easy-to-use graphical programming tool, MPLAB Code Configurator (MCC), allow you to intuitively program the target MCU.

  • AVR128DA48 microcontroller
  • One mechanical user switch
  • One yellow user LED
  • On-board debugger
    • Board identification in MPLAB X
    • One green power and status LED
    • Programming and debugging
    • Virtual serial port (CDC)
    • Two logic analyzer channels (Debug GPIO)
  • USB powered or externally powered
  • Adjustable target voltage
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8 - 5.1 V output voltage (limited by USB input voltage)
    • 500mA maximum output current

  • AVR128DA48 Curiosity Nano evaluation board
  • Two 100mil, 1x28 pin header strips
240711-MCU8-PHOTO-DM164151_AVR128DA48-Curiosity-Nano-Angle2-Transparent.png 240711-MCU8-PHOTO-DM164151_AVR128DA48-Curiosity-Nano-Front-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
AVR128DA48 Curiosity Nano User Guide User Guide PDF | HTML
AVR® DA Training Manual - Differential ADC Using the AVR128DA48 Curiosity Nano Supporting Collateral PDF | HTML
AVR128DA48 Curiosity Nano Schematics Board Design Files Download
AVR128DA48 Curiosity Nano Pinout Board Design Files Download
Curiosity Nano Explorer Pinouts Board Design Files Download
AVR128DA48 Curiosity Nano Design Documentation Board Design Files Download
AVR128DA48 Curiosity Nano Altium Project Board Design Files Download

Live Chat

Need Help?

Privacy Policy