Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

DM160238 - MGC3140 Development Kit Emerald

Part Number: DM160238

**For development reference only, not a product for sale**

Summary:

The MGC3140 Emerald Development Kit builds a complete MGC3140 reference system for evaluation as well as the design-in of 3D gesture input sensing systems.

The MGC3140 Emerald Development Kit is based on Microchip's award winning GestIC technology and enables true single chip 3D gesture detection.

The design-in is simplified with the help of the AUREA GUI.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The MGC3140 Emerald Development Kit is a complete MGC3140 reference system for evaluation as well as design-in.

    Based on Microchip's award winning GestIC technology it enables compelling 3D gesture based UI in embedded systems.

    All processing is done on the MGC3140 - no host processing is required.

    The system design and straightforward design-in process enables short Time-To-Market (TTT) for your projects.

Summary

The MGC3140 Emerald Development Kit builds a complete MGC3140 reference system for evaluation as well as the design-in of 3D gesture input sensing systems.

The MGC3140 Emerald Development Kit is based on Microchip's award winning GestIC technology and enables true single chip 3D gesture detection.

The design-in is simplified with the help of the AUREA GUI.

Package Contents

Emerald Package:

  • MGC3140 Module
  • I2C to USB Bridge Module
  • Reference Electrode (95 x 60mm sensitive area)
  • Artificial Hands

Online resources: www.microchip.com/gesticgettingstarted

  • AUREA Design-in / Evaluation GUI
  • GestIC Electrode Reference Designs
  • Tutorial Videos
  • MGC3140 Interface Library Manual (I2C)
  • Electrode Design Guide
  • GestIC SDK
  • MGC3140 Datasheet / Product Brief

System Requirements
    System Requirements

    For GUI:

    Windows 7 / Windows 8 / Windows 10