Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Water Tolerant 2D Touch Surface Development Kit

Part Number: DM080101

Summary:

The DM080101 Water Tolerant Touch Surface development kit enables easy evaluation of the 2D Touch Surface library. The kit demonstrates water tolerance and noise immunity on a touch pad and has two capacitive touch buttons, all controlled by the same ATtiny1617 MCU.

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Surface Sensor: 5x6 Surface diamond pattern with dedicated driven shield
    • Two Self-Capacitance Touch buttons
    • ATtiny1617 8-bit AVR Microcontroller - 20 MHz, 16 Kbytes Flash, 2 Kbytes RAM,128 bytes of EEPROM
    • Debugging and Programming: mEBDG with CDC UART
    • LEDs to indicate position and mode
    • LED Driver: MCP23017

Summary

The DM080101 Water Tolerant Touch Surface development kit enables easy evaluation of the 2D Touch Surface library. The kit demonstrates water tolerance and noise immunity on a touch pad and has two capacitive touch buttons, all controlled by the same ATtiny1617 MCU.

                   

Please be aware of the sister kit (DM164149) offering the same functionality and form factor, running the 2D Touch Surface library on a PIC16F18456.

The QT8 Xplained Pro Extension Kit (AC164161) enables you to combine a small touch pad with supported XPRO MCU boards, 8bit and 32bit.

 

Package Contents

  • DM080101 Water Tolerant Touch Surface development kit