The BM-64-EVB-C1 enables the user to evaluate and demonstrate the functionality of the BM64 Class 1 stereo audio module. The BM-64-EVB-C1 includes an integrated configuration and programming interface for plug-and-play capability, and also has status LEDs which enable rapid prototyping and faster time to market.
Along with the BM-64-EVB-C1, software tools and applications are provided to demonstrate the Bluetooth connections to the on-board BM64 stereo audio module and to optionally configure or program it.
For evaluating the BM64 Class 2 stereo audio module please see the BM-64-EVB-C2 evaluation board.
Live Chat