Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Atmel CryptoMemory Evaluation Studio (CMES)

Part Number: Atmel CryptoMemory Studio (CMES)

Summary:

The CMES package is a suite of software tools to configure and demonstrate the CryptoMemory and the CryptoRF devices using the AT88SC-ADK2 or the AT88CK201STK kits.

CMES was designed to minimize the learning curve for using CryptoMemory and CryptoRF devices. The package includes the Configuration Environment (CE), the Laundry Demo, and the Lock Demo.

CryptoMemory
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Support for Microchip CryptoMemory Products
    • Support for Microchip CryptoRF Products
    • Easy to use interface tools

Summary

The CMES package is a suite of software tools to configure and demonstrate the CryptoMemory and the CryptoRF devices using the AT88SC-ADK2 or the AT88CK201STK kits.

CMES was designed to minimize the learning curve for using CryptoMemory and CryptoRF devices. The package includes the Configuration Environment (CE), the Laundry Demo, and the Lock Demo.

CryptoMemory Evaluation Studio Software

CryptoMemory Evaluation Studio Ver 1.0.4
SHA256: 570BFFE31F1A761D73CF11E26D306C4B8F87C7AEB01A03018A82BAC594119AB5