We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The ATWINC1500-XSTK Xplained Pro starter kit is a hardware platform for evaluating the ATWINC1500/ATWINC1510 low cost, low power 802.11 b/g/n Wi-Fi network controller module. Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATWINC1500/ATWINC1510 and explains how to integrate the device in a custom design. The Xplained Pro series of evaluation kits include an on-board Embedded Debugger, and no external tools are necessary to program or debug the SAMD21 host MCU that drives the ATWINC1500/ATWINC1510. The Xplained Pro extension kits offer additional peripherals to extend the features of the board and ease the development of custom designs.

  • ATWINC1500 module mounted on ATWINC1500 Xplained Pro Extension
  • ATSAMD21-XPRO host MCU board for driving the ATWINC1500 Xplained Pro Extension
  • I/O1 Xplained Pro for sensor and SD-card input to host MCU
  • Embedded debugger (EDBG) for programming SAMD21 host MCU
  • Virtual COM-port interface to host MCU via UART
  • Wired firmware updates for ATWINC1500 module via virtual COM-port interface
  • Data Gateway Interface (DGI) to host MCU via SPI and TWI
  • ATECC108 CryptoAuthentication device connected to host MCU
  • Two extension headers
  • Three possible power sources
  • External power
  • Target USB
  • 32KHz crystal
  • 16MHz crystal
  • Supported with application examples through Atmel gallery
  • SAMD21 Xplained Pro
  • WINC1500 Xplained Pro Extension board
  • I/O1 Xplained Pro Extension board
  • Two USB Type A to Micro B Cables (1.5m)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATWINC1500 Xplained Pro User Guide Download
ATWINC15x0 in Ethernet Mode Application Notes Link Download
Atmel Embedded Debugger User Guide User Guide Download
ATWINC1500-XSTK Regulatory Approval Documentation Certifications Download

Live Chat

Need Help?

Privacy Policy