Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAMC21N Xplained Pro Evaluation Kit

Part Number: ATSAMC21N-XPRO

Summary:

The SAMC21N Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAMC21N18A microcontroller (MCU). Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMC21N18A and explains how to integrate the device into a custom design.

The Xplained Pro MCU series evaluation kits include an on-board Embedded Debugger,

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • ATSAMC21N18A microcontroller
    • Embedded Debugger - USB interface. Auto-ID for board identification in Atmel Studio. One yellow status LED. One green board power LED. Symbolic debug of complex data types including scope information. Programming and debugging of on-board SAMC21N through Serial Wire Debug (SWD). Data Gateway Interface: SPI, I2C, four GPIOs. Virtual COM port (CDC)
    • Digital I/O - Two mechanical buttons (user and reset button). One Atmel QTouch?? button. One yellow user LED. Three Xplained Pro extension headers
    • Two selectable target voltages - 3.3V and 5.0V
    • Level converters between target section and EDBG section
    • 32.768kHz crystal mounted
    • 16MHz crystal footprint (not mounted)
    • 2 CAN transceivers
    • LIN transceiver - Wake-up button. Master node pull-up enable. Alternate LIN power jumper.
    • DAC output connector
    • Analog voltage reference connector with filtered power supply - SDADC VREF. ADC/DAC VREF.
    • Supported with application examples in Atmel Software Framework

Summary

The SAMC21N Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAMC21N18A microcontroller (MCU). Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAMC21N18A and explains how to integrate the device into a custom design.

The Xplained Pro MCU series evaluation kits include an on-board Embedded Debugger, eliminating the need for external tools to program or debug the ATSAMC21N18A. The kits offers additional peripherals to extend the features of the board and ease the development of custom designs.

Package Contents

C21N Xplained Pro development board