This item is discontinued and there is no replacement product.
This device board for ATTiny861 AVR microcontroller drives brushless DC, brushed DC and stepper motors when connected to the power stage board ATAVRMC300 ( purchased separately). The ATTiny861 is designed for advanced motor-control applications. A bundled version that includes an ATAVRMC300, BLDC motor and cables is also available (ATAVRMC321).
N/A
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| AVR430: ATAVRMC300 Hardware User Guide | Application Notes | Link | Download | |
| AVR469: ATAVRMC301 Hardware User Guide | Application Notes | Link | Download | |
| AVR498: Sensorless control of BLDC Motors using ATtiny861 | Application Notes | Link | Download | |
| AVR496: Brushless DC Motor Control using ATtiny861 | Application Notes | Link | Download | |
| AVR928: Scalar sensorless methods to drive BLDC motors | Application Notes | Link | Download | |
| ATAVRMC301 Bill of Material & Schematics | Board Design Files | Download | ||
| AVR601: Modular Evaluation Kits for Motor Control Applications | Application Notes | Link | Download |
Live Chat