Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Car Access Reference System (CARS) Kit - XPRO

Part Number: ATAK51005-V1

Summary:

Not available for purchase through microchipDIRECT®, please contact your local Microchip Sales Representative otherwise fill out a request form.

ATAK51005-V1 provides a complete system showing an all Microchip® solution for Remote Keyless Entry (RKE),

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    • Complete Car Access Solution
    • Open PEPS/RKE Protocol (AVR411)
    • Open Immobilizer Protocol (AOIP)
    • Demonstrates Keyfob localization along with RSSI calibration
    • Keyfob learning via LF
    • Adjustable LF antenna current

Summary

Not available for purchase through microchipDIRECT®, please contact your local Microchip Sales Representative otherwise fill out a request form.

ATAK51005-V1 provides a complete system showing an all Microchip® solution for Remote Keyless Entry (RKE), Passive Entry Passive Start (PEPS), and Immobilizer (IMM) applications. This system uses AES-128 encryption to protect the realistic multi-channel RF and LF communication protocols and supports 1-way RF communication for PEPS.

Microchip has made it very easy to implement a complete car access and security system using Microchip high-performance devices and is supported by standard AVR® and ARM® development tools such as Atmel Studio 7, Atmel-ICE and Xplained boards. The status of the system is displayed on a comprehensive PC GUI.

For a fully functional system one of each of the following boards are required:

Note: Additional ATAB-LFTX-V4.0 and ATAB5702A-V2.3B boards can be ordered to expand functionality of system.