Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

AT89STK-06 CAN

Part Number: AT89STK-06

Summary:

This product is no longer available for sale. 

The starter kit for the AT89C51CC01/CC02 and AT89C51CC03 CAN microcontrollers allows easy evaluation of the product using demonstration software. The kit can also be used with AT89C51AC3, AT89C51AC2, and AT89C5115 (flash microcontroller with ADC). It replaces the CAN-DEMOBOARD1. An optional CANADAPT28 adaptor is

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The kit can also be used with AT89C51AC3, AT89C51AC2, and AT89C5115 (flash microcontroller with ADC).

Summary

This product is no longer available for sale. 

The starter kit for the AT89C51CC01/CC02 and AT89C51CC03 CAN microcontrollers allows easy evaluation of the product using demonstration software. The kit can also be used with AT89C51AC3, AT89C51AC2, and AT89C5115 (flash microcontroller with ADC). It replaces the CAN-DEMOBOARD1. An optional CANADAPT28 adaptor is required for AT89C51CC02 & AT89C5115 microcontrollers.