This board demonstrates the performance of Microchip’s MCP6N11 instrumentation amplifier (INA) and a traditional three op amp INA using Microchip’s MCP6V26 and MCP6V27 auto-zeroed op amps. The input signal comes from an RTD temperature sensor in a Wheatstone bridge. Real world interference is added to the bridge’s output, to provide realistic performance comparisons. Data is gathered and displayed on a PC, for ease of use. The USB PICmicro® microcontroller and included Graphical User Interface (GUI) provides the means to configure the board and collect sample data.
1x MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design (ARD00354)
1x Mini-USB cable
| 
                     Title 
                 | 
            
                |||
|---|---|---|---|
| MCP6N11 and MCP6V2x Wheatstone Bridge Reference Design User's Guide | Download | ||
| MCP6N11 Ref Des (ARD00354) BOM | Download | ||
| MCP6N11 Ref Des (ARD00354) Schematic | Download | ||
| MCP6N11 Ref Des (ARD00354) Gerbers | Download | ||
| MCP6N11 | Download | ||
| MCP6V26/7/8 Data Sheet | Download | ||
| PIC18F2455/2550/4455/4550 Data Sheet | Download | ||
| PIC18F2458/2553/4458/4553 Data Sheet | Download | ||
| MCP6N11 Ref Des (ARD00354) Design Files | Download | ||
| MCP6N11 Ref Des (ARD00354) 3D PDF | Download |