Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
USB Type C Power and Energy Meter based on Microchip’s PAC1934, a Quad DC Power/Energy Monitor with Accumulation IC.
The PAC1934 USB C PowerMeter provides a high precision approach for measuring the power consumption over an USB Type-C bus. The on-board OLED display and navigation switch make it easy to swap between different measurement screens.
USB Type C Power and Energy Meter based on Microchip’s PAC1934, a Quad DC Power/Energy Monitor with Accumulation IC.
It measures USB voltage and current, automatically calculates instantaneous power and accumulates power over time, making it suitable for power and energy monitoring. The voltage levels on the CC pins are also measured.
The power meter features a user-friendly joystick control and an OLED display, making it easy for everyone to use it.
PAC1934’s internal 48-bit power accumulator and 24-bit sample counter registers offloads the Power Meter MCU processing load, reducing the device power consumption and making room for additional high-level features.
PAC1934’s internal high-speed data sampling rate (1024) ensures high accuracy metering data reporting with no MCU processing required.
Up to 10 measurements can be saved in device FLASH memory. The device counters can be reset to 0 or can be restored to the data saved previously in the FLASH memory.