We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00879

ADM00879 - EMC2305 & EMC1438 FAN CTRL AND TEMP DEMO

Overview

The ADM00879 Fan Controller Demo Board provides an example of a 12V fan control application using the EMC2305 fan controller and EMC1438 temperature sensor. There are 5 fan channels, 2 on board temperature sensors and 6 remote temperature sensor inputs available.

The demo GUI has options to manually set up all the parameters for the thermal sensor and fan controller, as well as providing a fully automatic temperature control interface where any fan channel can be linked to any temperature channel.

- 5 Fan channels with RPM control capable of driving 3 or 4 wire fans
- 2 on board temperature sensors
- 6 remote temperature sensor connections

- ADM00879 - EMC2305 & EMC1438 Fan Controller and Temperature Demo Board

- USB A to Micro USB cable

- 2 x NPN Transistors (TO-92) to use as remote temperature sensors

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
EMC2305 -EMC1438 Fan Controller Demo (ADM00879) - Schematic Board Design Files Download
EMC2305 -EMC1438 Fan Controller Demo (ADM00879) - Gerber files Board Design Files Download
ADM00879 Demonstration Board User’s Guide User Guide Download
EMC2305 -EMC1438 Fan Controller Demo (ADM00879) - BOM Board Design Files Download
Thermal Management Utility (v1.6.2) Software Libraries and Firmware Download
ADM00879 R3 Design Files Board Design Files Download

Live Chat

Need Help?

Privacy Policy