Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

AC328904 - PIC32 Audio Codec Daughter Card

Part Number: AC328904

Summary:

The PIC32 Audio Codec daughter board, AC328904, is a high-performance stereo codec board for selected PIC32 hardware development platforms. This board features the Wolfson WM8904 (AC328904) Stereo Codec, which includes built-in microphone and headphone amplifiers. This board is suitable for adding audio input and output capabilities to the PIC32 Bluetooth starter kit, and as previously mentioned,

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The PIC32 Audio Codec daughter board,WM8904, features are as follows:
    • WM8904 Codec
    • MCP1801 power regulator
    • 3.5 mm inputs and outputs:
        – Line in
        – External Mic in
        – Headphone out

Summary

The PIC32 Audio Codec daughter board, AC328904, is a high-performance stereo codec board for selected PIC32 hardware development platforms. This board features the Wolfson WM8904 (AC328904) Stereo Codec, which includes built-in microphone and headphone amplifiers. This board is suitable for adding audio input and output capabilities to the PIC32 Bluetooth starter kit, and as previously mentioned, it is compatible with the PIC32 Bluetooth Audio development kit.