Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SSD1963 LCD Controller Graphics Card

Part Number: AC320214

Summary:

The SSD1963 LCD Controller Graphics Card (AC320214) enables controller-based graphics for a large variety of Microchip starter kits. It seats into the Xplained/Curiosity Ultra 67-pin connector. This card will enable MCUs built on this form factor to pass 16-bit parallel graphics data to the Solomon Systech SSD1963 Display controller on this daughter card. The SSD1963 LCD Controller Graphics

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Built-in 1215 KB bytes frame buffer.
    • Supports up to 864 x 480 at 24 bpp color
    • Supports TFT 18/24-bit generic RGB interface panel
    • 8/9/16/18/16/24-bit MCU interface
    • Hardware display mirroring
    • Hardware windowing
    • Tearing effect signal
    • Built in clock generator
    • Optional MCU ADC based Resistive touch

Summary

The SSD1963 LCD Controller Graphics Card (AC320214) enables controller-based graphics for a large variety of Microchip starter kits. It seats into the Xplained/Curiosity Ultra 67-pin connector. This card will enable MCUs built on this form factor to pass 16-bit parallel graphics data to the Solomon Systech SSD1963 Display controller on this daughter card. The SSD1963 LCD Controller Graphics Card is designed specifically to be used with the following boards and display modules:

• SAM E54 Curiosity Ultra (DM320210)
• SAM E70 Xplained Ultra (DM320113)
• Curiosity PIC32 MZ EF 2.0 (DM320209)
• High-Performance 4.3" WQVGA Display Module with maXTouch (AC320005-4)
• High-Performance WVGA LCD Display Module with maXTouch (AC320005-5) 

Package Contents

SSD1963 Graphics Card

System Requirements
    Requires a Curiosity Ultra or Xplained Ultra Development Kits