We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The 24-bit Pass Through Card is a display daughter card that seats into the Xplained/Curiosity Ultra 67-pin connector. This card will enable MCUs built on this form factor to pass 24-bit RGB color data onto WVGA and smaller displays.
  • Passes 24 bit data through to current 4.3” & 5.0” displays.
  • Optional MCU ADC based Resistive touch

Graphics daughter card for Xplained and Curiosity Ultra development boards.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
24-bit Graphics Pass Through Card Information Sheet Information Sheet Download

Live Chat

Need Help?

Privacy Policy