The PIC-IoT WG Development Board combines a powerful PIC24FJ128GA705 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully-certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect your embedded application to the Google Cloud IoT Core. The board also includes an on-board debugger, and requires no
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The PIC-IoT WG board (AC164164) is pre-programmed to connect to Google Cloud. The same board is also available in a variant, PIC-IoT WA (EV54Y39A), which is pre-programmed to connect to the Amazon AWS. Both boards can be reconfigured and therefore support both Google and Amazon through a firmware upgrade and re-provision using the IoT Provisioning Tool.
Please see below for related development tools.
EV15R70A: AVR-IoT WA Development Board
AC164160 : AVR-IoT WG Development Board
EV54Y39A : PIC-IoT WA Development Board
The PIC-IoT WG Development Board combines a powerful PIC24FJ128GA705 MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully-certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect your embedded application to the Google Cloud IoT Core. The board also includes an on-board debugger, and requires no external hardware to program and debug the MCU.
Out of the box, the MCU comes preloaded with firmware that enables you to quickly connect and send data to the Google Cloud Platform using the on-board temperature and light sensors. Once you are ready to build your own custom design, you can easily generate code using the free software libraries in MPLAB Code Configurator (MCC).
The PIC-IoT WG Board is supported by MPLAB® X IDE.
You can also connect this board to the Amazon AWS by a simple firmware upgrade, or you can use the PIC-IoT WA board (EV54Y39A) which is a AWS provisioned version of this board.
PIC-IoT WG Development Board