Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

USB PICtail Plus Daughter Board

Part Number: AC164131

Summary:

The USB PICtail. Plus Daughter Board is a USB demonstration board for evaluating Microchip Technology’s 16 and 32-bit USB product lines using the Explorer 16 development board.
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Additional Information
Additional Information
Getting Started
The USB PICtail Plus Daughter Board is attached to the Explorer 16 Development Board, either through the J5 connector, or by attaching to the edge of the Explorer 16 via the horizontal PICtail Plus Daughter Board connection interface. The USB PICtail Plus Daughter Board is capable of sourcing 100 mA to VBUS when operating as an embedded host or in OTG mode. If the desired application requires more than100 mA for an embedded host application, then a +5V power supply must be attached to the +5V rail of the Explorer 16. OTG applications are limited to sourcing 100 mA on VBUS.

Board Configurations
There are four jumpers on the board to select the operational mode and optional features.

Documents and Software

Documents

4/30/2008
216KB

Product Features

    • Example circuits for USB device, embedded host and On-The-Go (OTG)
    • Both horizontal and vertical PICtail Plus Daughter Board connection interfaces

Summary

The USB PICtail. Plus Daughter Board is a USB demonstration board for evaluating Microchip Technology’s 16 and 32-bit USB product lines using the Explorer 16 development board.

Package Contents

The USB PICtail. Plus Daughter Board is a USB demonstration board for evaluating Microchip Technology’s 16 and 32-bit USB product lines using the Explorer 16 development board.