Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33CK64MP105 External OpAmp Motor Control PIM

Part Number: MA330050-1

Summary:

This plug-in module comes with a 48-pin dsPIC33CK64MP105 device. This PIM can be used to evaluate the dsPIC33CKxxMP1xx family of devices.  It can be used with Microchip's MCHV-2 [DM330023-2], MCHV-3 [DM330023-3], MCLV-2 [DM330021-2] and Low Voltage Motor Control Development Bundle [DV330100] and enables using the external OpAmps available on the MCLV-2, MCHV-2 and MCHV-3 boards.  This

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Features the dsPIC33CK64MP105-I/PT (48-pin TQFP) device
    • Enables using the external OpAmps on the MCLV-2 [DM330021-2], MCHV-2 [DM330023-2], MCHV-3 [DM330023-3] boards and Low Voltage Motor Control Development Bundle [DV330100]
    • Enables using the external OpAmps on the MCSM Development Board [DM330022]

Summary

This plug-in module comes with a 48-pin dsPIC33CK64MP105 device. This PIM can be used to evaluate the dsPIC33CKxxMP1xx family of devices.  It can be used with Microchip's MCHV-2 [DM330023-2], MCHV-3 [DM330023-3], MCLV-2 [DM330021-2] and Low Voltage Motor Control Development Bundle [DV330100] and enables using the external OpAmps available on the MCLV-2, MCHV-2 and MCHV-3 boards.  This PIM is also supported on the Motor Control Stepper Motor (MCSM) Development Board [DM330022].