We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The PIC-BLE development board makes wireless applications development quick and easy.
It combines an eXtreme Low Power (XLP) PIC16LF18456 microcontroller, an ATECC608A CryptoAuthentication™ secure element and the RN4870 Bluetooth Low Energy Module.

The board USB interface provides a convenient serial port (virtual UART), the simplicity of drag and drop programming, but also full programmer and debugger capabilities supported by an award-winning Integrated Development Environment (IDE) - Microchip MPLAB® X IDE.

Connect it to your Bluetooth LE capable mobile phone or tablet using the LightBlue® app (iOS and Android versions available) to activate the exclusive graphical user interface and interact with all the boards sensors and features.

View PIC-BLE Application Source Code

  • PIC16LF18456 XLP microcontroller (feat. 12-bit ADCC)
  • RN4870 Bluetooth Low Energy (BLE) Module
  • ATECC608A CryptoAuthentication™ Device
  • MCP9844 Temperature Sensor
  • BMA253 Acceleration Sensor
  • SST25PF040CT 4Mb Serial Flash
  • mikroBUS™ Header, connect 1700+ add-on boards
  • Two user LEDs
  • A Push Button
  • The On-board USB interface includes: 
    • Board Identification in Microchip MPLAB X
    • Full IDE Programming and Debugging support
    • Virtual COM port (CDC)
    • Drag and Drop programming (MSD)
    • One Logic Analyzer channel (DGI Debug GPIO)
  • USB and Battery Powered (CR2032)

PIC-BLE Development Board

3107-ble-dt100112.jpg 3108-ble-dt100112.jpg

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC-BLE Hardware User Guide User Guide PDF | HTML
PIC-BLE Quick Start Guide and Pinout Brochures Download
PIC-BLE Schematics Board Design Files Download
PIC-BLE Design Documentation Board Design Files Download
PIC-BLE Altium Project Board Design Files Download

Live Chat

Need Help?

Privacy Policy