We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The DT100104 mikroBUSTM is an add-on board for the CryptoAuth Trust Platform and other Microchip development platforms that contain a mikroBUS header. The board can be used to prototype applications that utilize the ATECC608B or ATECC08C CryptoauthenticationTM devces.  The board supports a mikroElectronica header that connects to any board that has a mikroBUS connection. This board provides an alternative to the sample units that require a socket board for doing the initial development and testing.

The DT100104 board contains the ATECC608C secure elements – Trust&GO, TrustFLEX, TrustCUSTOM and TrustMANAGER. This provides a user the ability to develop solutions with any of these secure elements based on the requirements of the application. The user guide provides a physical overview of the connections and switch setting implemented on the board. 

  • Contains 8 ATECC608C secure elements  (Current Board Revision: 04-11017 R4)
    - 1 Trust&GO: ATECC608C-TNGTLS
    - 1 TrustMANAGER: ECC608-TMNGTLS
    - 3 TrustFLEX: ATECC608C-TFLXTLS
    - 3 TrustCUSTOM: ATECC608C-MAHDA
  • (Note: Previous versions of the Board used ATECC608A/B Devices and did not contain a TrustMANAGER Device)
  • mikroBUS header for connecting to any mikroBUS host header
  • Can also be connected to any Microchip Xplained boards using ATMBusAdapter
  • DIP switch to select the required secure element for development purpose. 
  • Ability to select one device of each type (max 3). 

The package contains an ATECC608 Trust Development Board

System Requirements

The DT100104 is Intended for Use with Other Microchip Hardware and Software

Hardware:

  • DM320118 Trust Platform Development Board with Firmware 3.2.1 or Higher
  • EV10E69A Trust Manager Development Board with Firmware 3.2.1 or Higher
  • DM320109 CryptoAuth Starter Kit + ATMBUSAdapter with Firmware 3.2.1 or Higher
  • Any Microcontroller board with a mikroBUS header

Software:

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATECC608 Trust Development Board Users Guide User Guide PDF | HTML
DT100104 Schematic R5 Board Design Files Download
DT100104 BOM R5 Board Design Files Download
DT100104 Gerber Files R5 Board Design Files Download
CryptoAuthLib Software Library Web Link

Live Chat

Need Help?

Privacy Policy