Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

Digital Power Starter Kit

Part Number: DM330017

Status: No Longer Available

Summary:

The MPLAB Starter Kit for Digital Power allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family. It is a digitally controlled power supply board that consists of one independent DC/DC synchronous Buck converter and one independent DC/DC Boost converter. Each power stage includes a MOSFET controlled 5W resistive load. 
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • dsPIC33FJ09GS302 – Low-cost 16-bit digital power conversion DSC
    • One synchronous Buck converter power stage
    • One Boost converter power stage
    • LCD display for voltage, current, temperature and fault conditions
    • On-board In-Circuit Debugger /Programmer via USB
    • On-board programmable resistive loads
    • On-board temperature sensor
    • Compact Design – 4” x 2.5” board
    • Powered via 9V power supply (included)

Summary

The MPLAB Starter Kit for Digital Power allows the user to easily explore the capabilities and features of the dsPIC33F GS Digital Power Conversion family. It is a digitally controlled power supply board that consists of one independent DC/DC synchronous Buck converter and one independent DC/DC Boost converter. Each power stage includes a MOSFET controlled 5W resistive load. 

Please see DM330017-2 for a newer version of this board.

Package Contents

Please see DM330017-2 for a newer version of this board.