This product is not recommended for new designs. Please see below for the latest options available.
A highly integrated, compact and flexible development platform. Integrates with the PIC32MZ Starter Kits for a complete graphics development solution. The MEB-II kit features a 4.3” WQVGA MaxTouch display daughter board.
Multimedia Expansion Board II (MEB-II) is a highly integrated, compact and flexible development platform which works with PIC32MZ Starter Kit. The MEB-II kit features a 4.3” WQVGA maxTouch display daughter board. The kit also has an onboard 24-bit stereo audio codec, VGA camera, 802.11 b/g wireless module, Bluetooth HCI transceiver, temperature sensor, microSD slot and analog accelerometer.
FOR DEMONSTRATION SOFTWARE, PLEASE VISIT THE MPLAB HARMONY SOFTWARE FRAMEWORK PAGE.
To get started quickly, refer to the Multimedia Expansion Board (MEB II) Info Sheet in the documentation section below.
For creating Graphics applications with PIC32MZ EF and SAM E70 device families, please use the following options -
1. For Controller less Based Application:-
a. Curiosity PIC32MZ EF 2.0 Development Board (DM320209) + 565 LCD Adapter Graphics Card (AC320212) + 4.3" WQVGA Display Module (AC320005-4) or WVGA LCD Display Module (AC320005-5)
b. SAM E70 Xplained Ultra Evaluation Kit (DM320113) comes with a 565 LCD Adapter Graphics Card (AC320212) + 4.3" WQVGA Display Module (AC320005-4) or WVGA LCD Display Module (AC320005-5)
2. For Controller Based Application:-
a. Curiosity PIC32MZ EF 2.0 Development Board (DM320209) + SSD1963 LCD Controller Graphics Card (AC320214) + 4.3" WQVGA Display Module (AC320005-4) or WVGA LCD Display Module (AC320005-5)
b. SAM E70 Xplained Ultra Evaluation Kit (DM320113) + SSD1963 LCD Controller Graphics Card (AC320214) + 4.3" WQVGA Display Module (AC320005-4) or WVGA LCD Display Module (AC320005-5)
The MEB-II kit features:
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| Multimedia-Expansion-Board-II-(DM320005-5) Design Documentation | Board Design Files | Download | ||
| Multimedia Expansion Board II (MEB II) Demonstrations in Harmony | Legacy Collaterals | Download | ||
| MEB/MEB II UART-to-USB Adapter Board Information Sheet | Brochures | Download | ||
| Multimedia Expansion Board II (MEB II) User's Guide | User Guide | Download | ||
| Multimedia Expansion Board II (MEB II) Information Sheet | Supporting Collateral | Download |
Live Chat