We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: BM-78-PICTAIL

BM78 PICTAIL PLUS

Overview

BM78 PICtail/PICtail Plus Board provides rapid prototyping and developing for Bluetooth data applications for Classic SPP or Bluetooth Low Energy.  It can be powered via USB host or external battery.  The BM-78-PICtail utilizes the BM78 module, a fully certified Bluetooth 5.0 dual mode RF module supporting Bluetooth Classic SPP (Serial Port Profile) and Bluetooth Low Energy (BTLE), to provide a Bluetooth serial data connection.  The BM-78-PICtail provides a USB to UART converter allowing a flexible interface to the host PC, a PC terminal utility, and Smartphone Apps to drive both classic SPP and BTLE data connections.

  • Fully certified on board Bluetooth 3.0+EDR and Bluetooth 5.0 stack
  • Class 2 transmitter, +2dBM typical
  • Transparent serial data connection over Bluetooth Classic Serial Port Profile (SPP) and Bluetooth Low Energy transparent serial data service
  • Automatic configuration mode for quick setup (default)
  • Manual configuration mode where MCU can access configuration settings
  • Embedded MCP2200 USB-UART converter, no need for extra converter board or cable
  • Integrated programming interface to update firmware and configuration settings
  • BM78 PICtail/PICtail Plus Board
  • Mini-USB cable

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
BM78 EVB User's Guide User Guide Download