We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATM90E36A-DB

ATM90E36A DEMO BOARD

User Guide: Download User Guides

Overview

ATM90E36A Poly-Phase Energy Metering Demo is used for the demo and testing of ATM90E36A (poly-phase energy metering AFE chip), which can sample poly-phase voltage and current, meter active/reactive/apparent/fundamental/harmonic energy and output these energy pulses accordingly, as well as measure parameters such as voltage, current and power.

The AFE Control Board - SAM4C communicates with and controls the AFE board, providing easy access to evaluate the energy metering chips.

AFE Board

  • ATM90E36A: poly-phase energy metering AFE chip
  • Voltage sampling: resistor divider network
  • Current sampling: Current Transformer (CT) or Rogowski Coil for current sensor
  • Energy pulses
    • Active energy pulse indicator and isolated output
    • Reactive energy pulse indicator and isolated output
    • Apparent energy pulse indicator and isolated output
    • Fundamental energy pulse indicator and isolated output
    • Harmonic energy pulse indicator and isolated output
  • One communication connector
  • Crystal: 16.384MHz
  • Power supply for demo board
    • AC 100V-240V line voltage input
    • DC 9V input
    • External 3.3V input

Control Board

  • SAM4C microcontroller
  • Two possible power sources
    • External DC9V
    • External 3.3V from the daughter board
  • Digital I/O
    • Five mechanical buttons
      • One reset button
      • Two switch buttons for display (including forward and backward button)
      • Two wake up buttons (one is FWUP, the other is TMP0)
    • One extension header
    • One communication connector
  • Segment LCD display
  • Five types of communication interfaces
    • One USB
    • One RS485
    • One RS232
    • One Infrared Radiation (IR)
    • One Optical Infrared Radiation (OIR)
  • One EEPROM

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
ATM90E3x-DB Quick Start Guide User Guide Download
ATM90E3x-DB User Guide User Guide Download
ATSAM4C-CB Control Board User Guide User Guide Download
ATM90E3x Demo Board Design Documentation Board Design Files Download
ATM90Exx Auto Calibration Board Design Files Download

Live Chat

Need Help?

Privacy Policy