Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

RZ600

Part Number: ATAVRRZ600

Summary:

This product is no longer available for sale. 

The evaluation kit speeds development, debugging, and demonstration for IEEE 802.15.4-compliant wireless applications.

This FCC-certified kit contains evaluation boards for AT86RF212 and the AT86RF23x families of RF transceivers,

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

12/11/2016
355KB
12/11/2016
215KB

Product Features

    The evaluation kit speeds development, debugging, and demonstration for IEEE 802.15.4-compliant wireless applications.

Summary

This product is no longer available for sale. 

The evaluation kit speeds development, debugging, and demonstration for IEEE 802.15.4-compliant wireless applications.

This FCC-certified kit contains evaluation boards for AT86RF212 and the AT86RF23x families of RF transceivers, which cover the regional 700/800/900MHz and worldwide 2.4GHz ISM bands for use with the STK600. The kit includes two USB adapters equipped with 32-bit AVR UC3A microcontrollers for standalone point-to-point or packet sniffer operation.