Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

SAM9263-EK

Part Number: AT91SAM9263-EK

Status: Mature Product

Summary:

This kit lets designers quickly evaluate and develop code for applications running on an SAM9263 microcontroller. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • 64 Mbytes of SDRAM memory
    • 4 Mbytes of PSRAM memory on EBI1
    • 256 Mbytes of NAND Flash memory
    • One NOR Flash memory (footprint only)
    • One 1.8" Hard disk connectors
    • One TWI serial memory
    • One USB device port interface
    • Two USB Host port interfaces
    • One RS232 serial communication port
    • One DBGU serial communication port
    • One serial CAN 2.0B communication port
    • One JTAG/ICE debug interface
    • One Ethernet 100-base TX with three status LEDs
    • One AC97 Audio DAC
    • One 3.5" 1/4 VGA TFT LCD Module with TouchScreen and backlight
    • One ISI connector (camera interface)
    • One DataFlash??/SD/SDIO/MMC card slot
    • One SD/SDIO/MMC card slot

Summary

This kit lets designers quickly evaluate and develop code for applications running on an SAM9263 microcontroller.