Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MIC28515 75V/5A HLL Step Down Evaluation Board

Part Number: ADM00845

Summary:

The MIC28515 75V/5A HLL Step Down Evaluation Board allows for the evaluation of the MIC28515 Syncronous Buck Switcher over an input supply range of 4.5V to 75V while providing 5A. The device operates with a programable switching frequency from 270kHz to 800kHz and with two selectable modes: CCM or HLL to improve efficiency at light loads. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    -Input: 10V to 75V (optimized for 48V)

    -Output: 0.8V, 1.2V, 2.5V, 3.3V, 5V or 12V Selectable through jumper J10 at 5A (default option is set to 5V)

    -300 kHz Switching Frequency (adjustable from 270 kHz to 800 kHz)

    -Features MODE selection trough jumper J6, which allows the user to select either the CCM or HLL mode of operation.

    -Features an open-drain Power Good signal (PG), which signals when the output is in regulation.
    -Features a logic level Enable (EN) signal that can be used to enable or disable the controller.

Summary

The MIC28515 75V/5A HLL Step Down Evaluation Board allows for the evaluation of the MIC28515 Syncronous Buck Switcher over an input supply range of 4.5V to 75V while providing 5A. The device operates with a programable switching frequency from 270kHz to 800kHz and with two selectable modes: CCM or HLL to improve efficiency at light loads.

Package Contents

1x MIC28515 75V/5A HLL Step Down Eval Board (ADM00845)