We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The MIC28514 Evaluation Board is used to demonstrate high voltage input Step-Down design, which can deliver up to 95% efficiency to a broad range of output voltages. The board accepts up to 75V input voltage, regulating down to 0.8V output voltage. The fitted pin header allows for output voltage selection between: 0.8V, 1.2V, 2.5V, 3.3V, 5.0V and 12V. The MIC28514 and the board can be loaded up to 5A continuous output current.

- Vin between 4.5V and 75V
- Vout between 0.8V and 12V
- 5A continuous output current
- 270kHz to 800 kHz Switching Frequency
- Adjustable Soft-Start Time
- Programmable Current Limit
- “Hiccup” Mode Short-Circuit Protection
- Thermal Shutdown
- Safe Start-Up into Prebiased Output

1x MIC28514 Evaluation Board (ADM00804)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC28514 Data Sheet Data Sheets Download
MIC28514 Evaluation Board User's Guide User Guide Download
MIC28514 Evaluation Board (ADM00804) Schematic Board Design Files Download
MIC28514 Evaluation Board (ADM00804) Gerbers Board Design Files Download
MIC28514 Evaluation Board (ADM00804) BOM Board Design Files Download
MIC28514 Data Sheet Data Sheets Download

Live Chat

Need Help?

Privacy Policy