We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00639

UCS2112 DUAL USB PORT POWER EVALUATION BOARD

Overview

The UCS2112 Dual USB Port Power Evaluation Board demonstrates the features of two USB ports, capable of data transfer and charging up to 6A. Charging limits, accumulated current, alerts and attachment status can all be configured, exercised and/or observed on a graphical user interface.
  • The Graphical User Interface running on the PC allows advanced configuration and monitoring of the UCS2112 registers (current measurement and accumulated charge indication, current limit configuration, status indication)
  • LED indicators for supply voltage detection, fault indication and attach detection on each port.
  • When an upstream host is connected, the USB84604 hub allows battery charging with data communication according to the Battery Charging BC1.2 Standard Downstream Port (SDP, up to 0.5A) or Charging Downstream Port (CDP, up to 1.5A) specifications. When the upstream host is not connected, the USB84604 hub allows battery charging only (the downstream ports are configured as Dedicated Charging Ports).
  • High efficiency 12V to 5V DC-DC converter built around MCP19118.
  • UCS2112 Dual USB Port Power Evaluation Board (ADM00639)
  • 12V AC-DC Wall Adapter
  • USB-A to USB Mini-B Cable

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
UCS2112 Data Sheet Data Sheets Download
UCS2112 Evaluation Board User's Guide User Guide Download
UCS2112 Dual USB Port Power Evaluation Board (ADM00639) Layouts Board Design Files Download
UCS2112 Dual USB Port Power Evaluation Board (ADM00639) BOM Board Design Files Download
UCS2112 Dual USB Port Power Evaluation Board (ADM00639) Software Software Libraries and Firmware Download
UCS2112 Dual USB Port Power Evaluation Board (ADM00639) Gerbers Board Design Files Download
UCS2112 Dual USB Port Power Evaluation Board (ADM00639) Schematics Board Design Files Download

Live Chat

Need Help?

Privacy Policy