The MIC24045 Evaluation Board is designed to serve the MIC24045 device. For the evaluation of the MIC24045 the VIN supply ranges from 4.5V to 19V and output voltage from 0.64V to 5.25V in 5mV, 10mV, 30mV and 50mV steps at 5A. Additionally, and on-board load transient generator circuit and connections for loop gain measurements are provided. A USB connector and a USB cable are provided for board connection with the GUI through the MCP2221 USB to I2C bridge also located on the evaluation board.
• Input Voltage: 4.5V to 19V
• Output Voltage: 0.64V to 5.25V in 5 mV, 10 mV, 30 mV and 50 mV steps
• Output current: up to 5A
• Efficiency: up to 95%
• I2C Programmability
• MIC24045 Evaluation Board
• USB-to-micro-USB Cable
• Important Information Sheet
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| MIC24045 I2C Programmable, 4.5V-19V Input, 5A Step-Down Converter Data Sheet | Data Sheets | Download | ||
| I2C Monitor (v1.0.0) | Software Libraries and Firmware | Download | ||
| MIC24045 Evaluation Board User's Guide | User Guide | Download | ||
| MIC24045 Evaluation Board (ADM00826) Gerbers | Board Design Files | Download | ||
| MIC24045 Evaluation Board (ADM00826) BOM | Board Design Files | Download | ||
| MIC24045 Evaluation Board (ADM00826) Schematics | Board Design Files | Download |
Live Chat