We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00467

MCP16311/2 SYNCHRONOUS BUCK CONVERTER EVALUATION BOARD


• Input Voltage Range (VIN): 4V to 30V
• Fixed Output Voltage: 3.3V and 5.0V
• Output Current: Typically 1A @ 3.3V Output, 12V Input
• Automatic PFM/PWM Operation for MCP16311, or PWM-only for MCP16312
• PWM Switching Frequency: 500 kHz
• Internal Compensation
• Internal Soft Start
• Overtemperature protection (if the die temperature exceeds +150°C, 25°C hysteresis)

Overview


The MCP16311/2 Synchronous Buck Converter Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP16311/2 product. This board demonstrates the MCP16311 (PFM/PWM – low quiescent current) and the MCP16312 (PWM only – low output voltage ripple) in two buck converter applications with two output voltages. It can be used to evaluate both package options: 8LD MSOP and 8LD 2 x 3 TDFN. The MCP16311/2 Synchronous Buck Converter Evaluation Board was developed to help engineers reduce the product design cycle time. Two common output voltages can be selected: 3.3V and 5.0V. The first converter with the 8LD MSOP package is a PWM/PFM device with a fixed output of 3.3V, while the second converter with the 2 x 3 8LD TDFN package is a PWM-only device, with a fixed output of 5V.
Package Contents
• 1x MCP16311/2 Synchronous Buck Converter Evaluation Board (ADM00467)

Documentation


Title
Document Id
MCP16311/2 Data Sheet Download 6fc94079-7f0c-4c81-9487-1fded1712adb
MCP16311/2 Synchronous Buck Converter Evaluation Board (ADM00467) BOM Download 60f57e71-4a81-4a42-8208-3db299d9cb52
MCP16311/2 Synchronous Buck Converter Evaluation Board (ADM00467) Schematics Download 1cdfc852-728e-4217-9acf-e96f3102a7ec
MCP16311/2 Synchronous Buck Converter Evaluation Board (ADM00467) Gerbers Download 878d6612-4c6c-4ea5-98b2-788fc94cf4c3
MCP16311/2 Synchronous Buck Converter Evaluation Board User's Guide Download 48a95cdd-40c4-4831-bb66-fdcd4fa34726