We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00360

MCP16301 HIGH VOLTAGE BUCK CONVERTER 300 MA D2PAK DEMO BOARD

Overview

Demo board supporting the development of MCP16301 high input voltage, 300mA, D2PAK buck converter.

Devices Supported: MCP16301

  • Output Voltage set to 3.3V
  • 300 mA Output Current
  • Input Voltage Range 4V to 26V
  • EN Input Test Point
  • Minimal Board Space Solution, Smaller than D2PAK Outline
  • Demo board supporting the development of MCP16301 high input voltage, 300mA, D2PAK buck converter.

    Devices Supported: MCP16301

    Cannot load image!

    Documentation


    Filter by Document Type
    Search Documentation
    Title
    Document Category
    MCP16301 Design Analyzer v1.0 Software Libraries and Firmware Download
    MCP16301 300 mA D2PAK Demo Board (ADM00360) Gerbers Board Design Files Download
    MCP16301 300 mA D2PAK Demo Board (ADM00360) BOM Board Design Files Download
    MCP16301 300 mA D2PAK Demo Board (ADM00360) Schematic Board Design Files Download