Microchip Technology Inc
product primary image

PIC18F47K42

Status: In Production

Features:

  • Interrupt Vector Table
  • Programmable single or dual priority
  • Two level hardware context saving
  • Eliminates need for CPU involvement in data transfers
  • Access to all memory spaces and peripherals
  • Flexible source and destination message sizes
  • Programmable DMA priority 
  • Memory Access Partition (MAP) - Customize flash partitioning with bootloader write protection
  • Device Information Area (DIA) - Dedicated memory area for data storage of temp sensor factory calibration value, factory ID and  FVR values for ADC and COMP
  • WDT: 500nA @ 1.8V typical
  • SLEEP mode: 50nA @ 1.8V typical 
  • DOZE mode allows CPU to run at a lower clock speed than peripherals
  • IDLE and SLEEP modes selectively shut down peripherals and/or core for power reduction
  • Averaging, filter calculations, oversampling and threshold comparison
  • Automates touch sampling and reduces software size and CPU usage when touch or proximity sensing is required
  • 5-bit resolution, rail-to-rail 
  • Unbuffered I/O pin output
  • Comparator hysteresis enable 
  • Invert output polarity
  • Fixed Voltage Reference (FVR) module - 1.024V, 2.048V and 4.096V output levels
  • Senses high voltage AC signal
  • Generates interrupts on zero cross
  • DMA compatible
  • Asynchronous UART, RS-232, RS-485 compatible
  • Programmable 1, 1.5, 2 stop bits
  • Configurable length bytes
  • Arbitrary length data packets
  • Separate transmit and receive buffers with 2-byte FIFO and DMA capabilities
  • SMBus, PMBUSTM compatible
  • In-Circuit Debug Integrated On-Chip
  • In-Circuit Serial Programing (ICSP) via Two Pins
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

PIC18(L)FxxK42 MCUs integrate a rich set of core independent peripherals, intelligent analog peripherals and large Flash/RAM/EEPROM memories. These 28-, 40- and 48-pin devices also offer a host of low power features, performance improvements and design flexibility options that easily and rapidly enable the complex set of functions required by many of today's embedded control applications.

PIC18F "K42" Product Family Overview

Additional Features

    LOW POWER & SYSTEM FLEXIBILITY

    • Vectored Interrupt (VI) capability - Faster interrupt response time
      • Interrupt Vector Table
      • Programmable single or dual priority
      • Two level hardware context saving
    • Direct Memory Access (DMA) controllers - Move data between without CPU
      • Eliminates need for CPU involvement in data transfers
      • Access to all memory spaces and peripherals
      • Flexible source and destination message sizes
      • Programmable DMA priority 
    • Memory Access Partition (MAP) - Customize flash partitioning with bootloader write protection
    • Device Information Area (DIA) - Dedicated memory area for data storage of temp sensor factory calibration value, factory ID and  FVR values for ADC and COMP
    • eXtreme Low Power (XLP) technology - Industry leading low power technology
      • WDT: 500nA @ 1.8V typical
      • SLEEP mode: 50nA @ 1.8V typical 
    • DOZE mode allows CPU to run at a lower clock speed than peripherals
    • IDLE and SLEEP modes selectively shut down peripherals and/or core for power reduction

    INTELLIGENT ANALOG

    • 12-bit Analog to Digital (ADC2) with Computation
      • Automates math functions on input signals:
        • Averaging, filter calculations, oversampling and threshold comparison
      • Hardware Capacitive Voltage Divider (CVD)
        • Automates touch sampling and reduces software size and CPU usage when touch or proximity sensing is required
    • 5-bit Digital to Analog Converter (DAC)
      • 5-bit resolution, rail-to-rail 
      • Unbuffered I/O pin output
    • 2 x Comparators
      • Comparator hysteresis enable 
      • Invert output polarity
    • Fixed Voltage Reference (FVR) module - 1.024V, 2.048V and 4.096V output levels
    • Zero-Cross Detection 
      • Senses high voltage AC signal
      • Generates interrupts on zero cross

    COMMMUNICATIONS

    • 2 x UART - One UART supports LIN/DMX/DALI
      • DMA compatible
      • Asynchronous UART, RS-232, RS-485 compatible
      • Programmable 1, 1.5, 2 stop bits
    • SPI: 
      • Configurable length bytes
      • Arbitrary length data packets
      • Separate transmit and receive buffers with 2-byte FIFO and DMA capabilities
    • 2 x I2C:
      • SMBus, PMBUSTM compatible

    PROGRAMMING/DEBUG FEATURES

    • In-Circuit Debug Integrated On-Chip
    • In-Circuit Serial Programing (ICSP) via Two Pins
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
128
CPU Speed (MIPS/DMIPS)
16
SRAM Bytes
8,192
Data EEPROM/HEF (bytes)
1024
Digital Communication Peripherals
2-UART, 1-SPI, 2-I2C
Capture/Compare/PWM Peripherals
4 CCP,
Timers
3 x 8-bit, 4 x 16-bit
ADC Input
35 ch, 12-bit
Number of Comparators
2
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
40
Low Power
Yes

Documents

Jump to:

Data Sheets

Programming Specifications

Application Notes

Download All
07/30/2012
1414KB
03/20/2018
595KB
03/19/2018
613KB

ApplicationNote Literature

02/25/2014
3307KB
05/30/2017
3028KB
01/21/2016
684KB
01/21/2016
417KB
04/30/2013
18KB

Tips and Tricks

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
Demo & Evaluation Boards
Curiosity HPC
Curiosity HPC ( DM164136 )

Satisfy Your Curiosity
Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger,...

Learn More
Add To Cart
MPLAB(R) Xpress PIC18F46K42 Evaluation Board
MPLAB(R) Xpress PIC18F46K42 Evaluation Board ( DM182026 )

Xpress Your Creativity

Brilliant ideas are fleeting. As soon as they are recognized, they must be captured quickly, and made real with the highest possible urgency. In embedded design, the creative process is often blunted by the massive array of choices required to simply begin the development cycle. The tasks of selecting a target MCU, finding the appropriate tool chain, and

...

Learn More
Add To Cart
MPLAB PICkit 4 In-Circuit Debugger
MPLAB PICkit 4 In-Circuit Debugger ( PG164140 )

Fast programming, increased functionality, at the same price.


The MPLAB® PICkit™ 4 In-Circuit Debugger/Programmer allows fast and easy debugging and programming of PIC® and dsPIC® flash microcontrollers, using the powerful graphical user interface of MPLAB X Integrated Development Environment (IDE), version 4.15. The MPLAB

...

Learn More
Add To Cart
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC18F47K42 (40P)
  • Socket: AC164301   PartNo: PIC18F47K42 (44P)
  • Socket: AC164348   PartNo: PIC18F47K42 (40MV)
  • Socket: AC164336   PartNo: PIC18F47K42 (44ML)
  • Socket: AC164305   PartNo: PIC18F47K42 (44PT)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
16
1,024
$1.08
Vectored Interrupts, DMA, 12-bit ADC
28
32
2,048
$1.15
Vectored Interrupts, DMA, 12-bit ADC
28
64
4,096
$1.23
Vectored Interrupts, DMA, 12-bit ADC
28
128
8,192
$1.37
Vectored Interrupts, DMA, 12-bit ADC
40
32
2,048
$1.29
Vectored Interrupts, DMA, 12-bit ADC
40
64
4,096
$1.40
Vectored Interrupts, DMA, 12-bit ADC
40
128
8,192
$1.54
Vectored Interrupts, DMA, 12-bit ADC
48
32
2,048
$1.34
Vectored Interrupts, DMA, 12-bit ADC
48
64
4,096
$1.44
Vectored Interrupts, DMA, 12-bit ADC
48
128
8,192
$1.58
Vectored Interrupts, DMA, 12-bit ADC

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F47K42-I/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F47K42-E/P
6.500000
10.600000
40
PDIP
.600in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F47K42-I/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F47K42T-I/PT
0.273300
0.599000
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F47K42-E/PT
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F47K42-I/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F47K42T-I/ML
0.188400
0.437500
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F47K42-E/ML
0.188400
0.288889
44
QFN
8x8x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F47K42-I/MV
0.042500
0.109589
40
UQFN
5x5x0.5mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F47K42T-I/MV
0.042500
0.166970
40
UQFN
5x5x0.5mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F47K42-E/MV
0.042500
0.109589
40
UQFN
5x5x0.5mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy