Microchip Technology Inc
product primary image

PIC18F24K40

Status: In Production

Features:

  • PIC18 Core with 83 Instructions, 31 Stack Levels
  • Internal 64MHz oscillator
  • Operating Voltage Range:- ‘F’ Version (2.3V – 5.5V)- Low Power ‘LF’ variant (1.8V – 3.6V)
  • Temperature Range:- Industrial Version (-40C to 85C)- Extended Version (-40C to 125C)
  • 16 KB Flash Program Memory with self read/write capability
  • 1024 Bytes Data SRAM Memory
  • 256 Bytes of EEPROM
  • 24 x 10-bit ADC channels
  • 1 x 5-bit DAC
  • 2 x Comparators
  • Fixed Voltage Reference (FVR) module - 1.024V, 2.048V and 4.096V output levels
  • Hardware Capacitive Voltage Divider (CVD) for mTouch buttons/sliders
  • 1 x Zero-Cross Detect
  • 1 x I2C/SPI
  • 1 x EUSART with LIN support
  • CRC with Memory Scan
  • Windowed Watchdog Timer (WWDT)
  • 1 x Hardware Limit Timer (HLT)
  • 1 x Complementary Waveform Generator
  • 2 x standalone 10-bit PWM modules
  • 2 x Capture/Compare/PWM modules
  • Three 8-bit Timers/Counters
  • Four 16-bit Timers/Counters
  • 1 x Hardware Limit Timer (HLT)
  • Extended Watchdog Timer (WDT)
  • eXtreme Low Power (XLP) technology
  • Doze, Idle, and Sleep Power Saving Operating Modes
  • Sleep mode: 50nA @ 1.8V, typical
  • Active mode: 32uA/MHz @ 1.8V, typical
  • Low Current Power-on Reset (POR)
  • Brown-out Reset (BOR)
  • Low-Power BOR (LPBOR)
  • Peripheral Pin Select
  • In-Circuit Debug Integrated On-Chip
  • In-Circuit Serial Programing (ICSP) via Two Pins
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

PIC18(L)F24K40 microcontrollers combine large Flash/EE/RAM memory, rich peripheral integration, XLP and 5V support to suit a variety of general purpose applications. These 28-pin devices deliver Core Independent Peripherals such as CWG, WWDT, CRC/Memory Scan, Hardware CVD, Zero-Cross Detect and Peripheral Pin Select, providing for increased design flexibility and lower system cost.

Additional Features

    CORE FEATURES & OPERATING CHARACTERISTICS

    • PIC18 Core with 83 Instructions, 31 Stack Levels
    • Internal 64MHz oscillator
    • Operating Voltage Range:- ‘F’ Version (2.3V – 5.5V)- Low Power ‘LF’ variant (1.8V – 3.6V)
    • Temperature Range:- Industrial Version (-40C to 85C)- Extended Version (-40C to 125C)

    MEMORIES

    • 16 KB Flash Program Memory with self read/write capability
    • 1024 Bytes Data SRAM Memory
    • 256 Bytes of EEPROM

    INTELLIGENT ANALOG

    • 24 x 10-bit ADC channels
    • 1 x 5-bit DAC
    • 2 x Comparators
    • Fixed Voltage Reference (FVR) module - 1.024V, 2.048V and 4.096V output levels
    • Hardware Capacitive Voltage Divider (CVD) for mTouch buttons/sliders
    • 1 x Zero-Cross Detect

    COMMMUNICATIONS

    • 1 x I2C/SPI
    • 1 x EUSART with LIN support

    SAFETY

    • CRC with Memory Scan
    • Windowed Watchdog Timer (WWDT)
    • 1 x Hardware Limit Timer (HLT)

    WAVEFORM CONTROL

    • 1 x Complementary Waveform Generator
    • 2 x standalone 10-bit PWM modules
    • 2 x Capture/Compare/PWM modules

    TIMING & MEASUREMENTS

    • Three 8-bit Timers/Counters
    • Four 16-bit Timers/Counters
    • 1 x Hardware Limit Timer (HLT)
    • Extended Watchdog Timer (WDT)

    LOW POWER & SYSTEM FLEXIBILITY

    • eXtreme Low Power (XLP) technology
    • Doze, Idle, and Sleep Power Saving Operating Modes
    • Sleep mode: 50nA @ 1.8V, typical
    • Active mode: 32uA/MHz @ 1.8V, typical
    • Low Current Power-on Reset (POR)
    • Brown-out Reset (BOR)
    • Low-Power BOR (LPBOR)
    • Peripheral Pin Select

    PROGRAMMING/DEBUG FEATURES

    • In-Circuit Debug Integrated On-Chip
    • In-Circuit Serial Programing (ICSP) via Two Pins
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
16
CPU Speed (MIPS/DMIPS)
16
SRAM Bytes
1,024
Data EEPROM/HEF (bytes)
256
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C
Capture/Compare/PWM Peripherals
2 Input Capture, 2 CCP,
Timers
3 x 8-bit, 4 x 16-bit
ADC Input
24 ch, 10-bit
Number of Comparators
2
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
28
Low Power
Yes

Documentation data is currently unavailable.

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
Demo & Evaluation Boards
Curiosity HPC
Curiosity HPC ( DM164136 )

Satisfy Your Curiosity
Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger,...

Learn More
Add To Cart
PIC18F67K40 PIM
PIC18F67K40 PIM ( MA180036 )

The PIC18F67K40 Plug-in Module is an accessory to the Explorer 8 Development Kit to be used for prototyping, demonstration or development --quickly and easily.

Learn More
Add To Cart
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC18F24K40 (28SP)
  • Socket: AC164307   PartNo: PIC18F24K40 (28SS)
  • Socket: AC164302   PartNo: PIC18F24K40 (28SO)
  • Socket: AC164336   PartNo: PIC18F24K40 (28ML)
  • Socket: AC164345   PartNo: PIC18F24K40 (28MV)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
16
1,024
$0.87
 
28
32
2,048
$0.94
 
28
64
3,728
$1.02
 
28
128
3,728
$1.20
 
40
32
2,048
$1.12
 
40
64
3,728
$1.19
 
40
128
3,728
$1.37
 
64
32
2,048
$1.48
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F24K40-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F24K40-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F24K40T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F24K40-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F24K40-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F24K40-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F24K40-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F24K40T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F24K40-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F24K40-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F24K40T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F24K40-E/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F24K40-I/MV
0.026100
0.109890
28
UQFN
4x4x0.55mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F24K40T-I/MV
0.026100
0.212121
28
UQFN
4x4x0.55mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy