Microchip Technology Inc
product primary image

PIC18F1320

Status: In Production

Features:

  • Internal Oscillator
  • Self Programming
  • ICD
  • nW
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

This microcontroller has nanoWatt Technology, which features six enhanced power-managed "software controlled" modes, power consumption as low as 0.1 microamps in standby mode and a wide operating voltage range from 2- to 5.5-volts which makes this device ideal for battery managed applications. This device also encompasses a new low-current watchdog timer, a 2-speed start-up from a reset or sleep mode and a new fail-safe clock monitor that is used to detect an external clock failure.This powerful 10 MIPS (100 nanosecond instruction execution) yet easy-to-program (only 77 single word instructions) CMOS FLASH-based 10-bit microcontroller packs Microchip's powerful PIC® architecture into an 18-pin package and is upwards compatible with the PIC16C5X, PIC12CXXX, PIC16CXX and PIC17CXX devices and thus providing a seamless migration path of software code to higher levels of hardware integration. The PIC18F1220 features a 'C" compiler friendly development environment, 128 bytes of EEPROM, Self-programming, an ICD, capture/compare/PWM functions, 7 channels of 10-bit Analog-to-Digital (A/D) converter, Addressable Universal Asynchronous Receiver Transmitter (AUSART) and Advanced Low Power Oscillator controls. All of these features make it ideal for battery powered and power consumption critical applications including instrumentation and monitoring, data acquisition, power conditioning, environmental monitoring, telecom and consumer audio/video applications.

Additional Features
    • Internal Oscillator
    • Self Programming
    • ICD
    • nW
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
8
CPU Speed (MIPS/DMIPS)
10
SRAM Bytes
256
Data EEPROM/HEF (bytes)
256
Digital Communication Peripherals
1-UART,
Capture/Compare/PWM Peripherals
1 Input Capture, 1 ECCP,
Timers
1 x 8-bit, 3 x 16-bit
ADC Input
7 ch, 10-bit
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
2 to 5.5
Pin Count
18

Documents

Jump to:

Data Sheets

04/07/2015
2711KB

Programming Specifications

Brochures

Product Selection Tools

Product Line Documents

Technical Briefs

03/28/2005
301KB

User Guides

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
Demo & Evaluation Boards
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart
PICDEM Lab II Development Platform
PICDEM Lab II Development Platform ( DM163046 )
(Not Recommended for new design)

This product is no longer available for sale. See alternative part: DM164136

Summary
The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to

...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Debug Features:
I/O Port Trace:True (Requires Compiler Support)
SPI Trace:True (Requires Compiler Support)


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC18F1320 (18P)
  • Socket: AC164302   PartNo: PIC18F1320 (18SO)
  • Socket: AC164307   PartNo: PIC18F1320 (20SS)
  • Socket: AC164322   PartNo: PIC18F1320 (28ML)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash
RAM
Price5K
Notes
18
4
256
$1.96
 
18
8
256
$2.17
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC18F1320-E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-I/PREL
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-H/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-I/PGVAO
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320T-E/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320T-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320T-I/SOG
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-H/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-I/SOG
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-H/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-H/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-I/SSVAO
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC18F1320-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy