Microchip Technology Inc

PIC16F684

In Production

The Low Pin-count (14) PIC® Flash microcontroller products offer all of the advantages of the well recognized mid-range x14 architecture with standardized features including a wide operating voltage of 2.0-5.5 volts, on-board EEPROM Data Memory, and nanoWatt Technology. Standard analog peripherals include up to 8 channels of 10-bit A/D, an analog comparator module with two comparators programmable on-chip voltage reference and an Enhanced Capture/Compare/PWM (ECCP). The ECCP peripheral offers up to four outputs with programmable dead band delay and auto-shutdown and restart options.

 

    Features

        • 4-ch PWM 10-bit
        • 256 bytes of EEPROM data memory
        • Extended WDT
        • MPLAB® ICD 3 / PICKit 3 programming support
        • Header module required for debug support
        • Precision internal oscillator-software selectable 8 MHz - 32 KHz
        • nanoWatt Technology
        • Software selectable BOR
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    3.5
    CPU Speed (MIPS)
    5
    RAM Bytes
    128
    Data EEPROM (bytes)
    256
    Capture/Compare/PWM Peripherals
    1 Input Capture, 1 ECCP,
    Timers
    2 x 8-bit, 1 x 16-bit
    ADC
    8 ch, 10-bit
    Comparators
    2
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    2 to 5.5
    Pin Count
    14
    Cap Touch Channels
    8
    Documentation
    Data Sheets
    03/19/2007
    3264KB
      Errata
     
     
     
    Errata
    07/24/2006
    170KB
    Errata
    03/08/2010
    230KB
      Migration Documents
     
     
     
     
    Migration Documents
    04/11/2007
    161KB
      Programming Specifications
     
     
     
    Programming Specification
    01/06/2015
    275KB
    Programming Specification
    04/01/2003
    59KB
      Application Notes
     
     
     
    AppNote
    01/05/2017
    439KB
    AppNote
    02/03/2010
    482KB
    AppNote
    02/22/2008
    382KB
    AppNote
    12/16/2003
    169KB
    AppNote
    06/24/2014
    448KB
    AppNote
    05/31/2006
    452KB
    AppNote
    11/15/2010
    155KB
    AppNote
    12/01/2004
    333KB
      Brochures
     
     
     
    Brochures
    07/27/2017
    3378KB
    Brochures
    09/10/2014
    10216KB
    Brochures
    02/17/2009
    271KB
      aspxCodeTemplates
     
     
     
     
    Code Templates
    04/26/2006
    370KB
    Code Templates
    04/26/2006
    435KB
      Product Brief
     
     
     
     
    Product Brief
    12/16/2003
    117KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Reference Manual
     
     
     
    Reference Manual
    10/15/2004
    100KB
    Reference Manual
    10/15/2004
    87KB
    Reference Manual
    10/15/2004
    69KB
    Reference Manual
    10/15/2004
    117KB
    Reference Manual
    04/09/2003
    62KB
    Reference Manual
    04/09/2003
    69KB
    Reference Manual
    10/15/2004
    142KB
    Reference Manual
    10/15/2004
    108KB
    Reference Manual
    10/15/2004
    43KB
    Reference Manual
    10/15/2004
    42KB
    Reference Manual
    10/15/2004
    594KB
    Reference Manual
    10/15/2004
    95KB
    Reference Manual
    10/15/2004
    81KB
    Reference Manual
    10/25/2004
    482KB
    Reference Manual
    04/09/2003
    68KB
    Reference Manual
    10/15/2004
    66KB
    Reference Manual
    10/15/2004
    114KB
    Reference Manual
    10/15/2004
    71KB
    Reference Manual
    10/15/2004
    110KB
    Reference Manual
    04/09/2003
    40KB
    Reference Manual
    10/15/2004
    84KB
    Reference Manual
    10/15/2004
    85KB
    Reference Manual
    10/15/2004
    143KB
    Reference Manual
    10/15/2004
    62KB
    Reference Manual
    04/09/2003
    46KB
    Reference Manual
    10/15/2004
    129KB
    Reference Manual
    10/15/2004
    46KB
    Reference Manual
    10/15/2004
    50KB
      Sell Sheets
     
     
     
     
    Sell Sheets
    07/11/2011
    182KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    02/01/2008
    500KB
    Tips and Tricks
    04/19/2007
    1284KB
    Tips and Tricks
    04/22/2009
    5964KB
    Tips and Tricks
    02/01/2008
    687KB
    Tips and Tricks
    04/22/2009
    643KB
    Tips and Tricks
    02/01/2008
    582KB
      User Guides
     
     
     
    User Guides
    10/22/2004
    1401KB
    User Guides
    10/02/2003
    1571KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16F684-E/ML
    16
    QFN
    -40C to +125C
    TUBE
    1.44
    1.41
    1.37
    1.25
    1.19
     
    PIC16F684-E/P
    14
    PDIP
    -40C to +125C
    TUBE
    1.44
    1.41
    1.37
    1.25
    1.19
     
    PIC16F684-E/SL
    14
    SOIC
    -40C to +125C
    TUBE
    1.32
    1.28
    1.25
    1.14
    1.09
     
    PIC16F684-E/ST
    14
    TSSOP
    -40C to +125C
    TUBE
    1.48
    1.45
    1.41
    1.29
    1.23
     
    PIC16F684-I/ML
    16
    QFN
    -40C to +85C
    TUBE
    1.32
    1.28
    1.25
    1.14
    1.09
    PIC16F684-I/P
    14
    PDIP
    -40C to +85C
    TUBE
    1.32
    1.28
    1.25
    1.14
    1.09
    PIC16F684-I/SL
    14
    SOIC
    -40C to +85C
    TUBE
    1.19
    1.16
    1.13
    1.03
    0.98
    PIC16F684-I/ST
    14
    TSSOP
    -40C to +85C
    TUBE
    1.36
    1.32
    1.29
    1.18
    1.12
    PIC16F684T-E/SL
    14
    SOIC
    -40C to +125C
    T/R
    1.36
    1.32
    1.29
    1.18
    1.12
     
    PIC16F684T-E/ST
    14
    TSSOP
    -40C to +125C
    T/R
    1.53
    1.49
    1.45
    1.33
    1.26
     
    PIC16F684T-I/ML
    16
    QFN
    -40C to +85C
    T/R
    1.36
    1.32
    1.29
    1.18
    1.12
     
    PIC16F684T-I/SL
    14
    SOIC
    -40C to +85C
    T/R
    1.23
    1.20
    1.17
    1.07
    1.02
     
    PIC16F684T-I/ST
    14
    TSSOP
    -40C to +85C
    T/R
    1.40
    1.37
    1.33
    1.22
    1.16
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164301   PartNo: PIC16F684 (14P)
      • Socket: AC164302   PartNo: PIC16F684 (14SL)
      • Socket: AC164306   PartNo: PIC16F684 (14ST)
      • Socket: AC164324   PartNo: PIC16F684 (16ML)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    8
    3.5
    128
    $0.91
     
    14
    3.5
    128
    $0.98
    0
    14
    7
    256
    $1.04
    0
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16F684-E/P
    0.953300
    1.833333
    14
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F684-I/P
    0.953300
    1.833333
    14
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F684-I/PREL
    0.953300
    1.833333
    14
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F684T-I/ST
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F684-I/ST
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F684-I/STG
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F684T-E/ST
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F684-E/ST
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F684T-E/STVAO
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F684-E/STVAO
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F684T-I/STVAO
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F684-E/SL
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F684-I/SL
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F684-I/SLG
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F684-I/SLVAO
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F684T-E/SL
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F684T-I/SL
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F684T-I/SLVAO
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F684T-E/SLVAO
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F684T-E/SL081
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F684-E/SLVAO
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F684-E/ML
    0.041700
    0.076923
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F684T-I/ML
    0.041700
    0.212121
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    PIC16F684-I/ML
    0.041700
    0.076923
    16
    QFN
    4x4x0.9mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.