Microchip Technology Inc
product primary image

PIC16F1788

Status: In Production

Features:

  • Enhanced Mid-Range Core with 49 Instruction, 16 Stack Levels
  • Flash Program Memory with self read/write capability
  • 256 Bytes of EEPROM
  • Internal 32MHz oscillator
  • 4 x PSMC (Programmable Switch Mode Controller)- Dedicated 16bit PWM- Digital and/or analog feedback control of PWM frequency- Dead-band control / auto-shutdown & restart
  • 4 x Fast Comparators with selectable Voltage Reference
  • 2 x Operation Amplifiers (rail-to-rail in and out)
  • 11 x 12-bit ADC with Voltage Reference
  • 8-bit DAC
  • 3 x 5-bit DAC
  • MI2C / SPI / EUSART w/auto baud
  • 3 x Compare-Capture-PWM
  • Two 8-bit Timer (TMR0/TMR2)
  • One 16-bit Timer (TMR1)
  • Extended Watchdog Timer (EWDT)
  • Wide Operating Voltage Range:- ‘F’ Version (2.3V – 5.5V)- Low Power ‘LF’ variant (1.8V – 3.6V)
  • 25mA Source/Sink current I/O
  • Enhanced Power-On/Off-Reset
  • Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                           .

Additional Features
    • Enhanced Mid-Range Core with 49 Instruction, 16 Stack Levels
    • Flash Program Memory with self read/write capability
    • 256 Bytes of EEPROM
    • Internal 32MHz oscillator
    • 4 x PSMC (Programmable Switch Mode Controller)- Dedicated 16bit PWM- Digital and/or analog feedback control of PWM frequency- Dead-band control / auto-shutdown & restart
    • 4 x Fast Comparators with selectable Voltage Reference
    • 2 x Operation Amplifiers (rail-to-rail in and out)
    • 11 x 12-bit ADC with Voltage Reference
    • 8-bit DAC
    • 3 x 5-bit DAC
    • MI2C / SPI / EUSART w/auto baud
    • 3 x Compare-Capture-PWM
    • Two 8-bit Timer (TMR0/TMR2)
    • One 16-bit Timer (TMR1)
    • Extended Watchdog Timer (EWDT)
    • Wide Operating Voltage Range:- ‘F’ Version (2.3V – 5.5V)- Low Power ‘LF’ variant (1.8V – 3.6V)
    • 25mA Source/Sink current I/O
    • Enhanced Power-On/Off-Reset
    • Brown-Out Reset (BOR)
    • In Circuit Serial Programming (ICSP)
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
28
CPU Speed (MIPS/DMIPS)
8
SRAM Bytes
2,048
Data EEPROM/HEF (bytes)
256
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
3 Input Capture, 3 CCP,
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
11 ch, 12-bit
Number of Comparators
4
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
28
Low Power
Yes

Documentation data is currently unavailable.

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
Demo & Evaluation Boards
PIC16(L)F1789 Emulation Extension Pak
PIC16(L)F1789 Emulation Extension Pak ( AC244064 )

The PIC16(L)F1789 Emulation Extension Pak (Part # AC244064) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE.

Learn More
Add To Cart
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...


Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...


Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...


Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Debug Features:
Runtime watch:Supported
Native Trace:True


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164302   PartNo: PIC16F1788 (28SO)
  • Socket: AC164301   PartNo: PIC16F1788 (28SP)
  • Socket: AC164307   PartNo: PIC16F1788 (28SS)
  • Socket: AC164322   PartNo: PIC16F1788 (28ML)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash (KB)
RAM (B)
Price 5K
Notes
28
3.5
256
$1.23
12-bit ADC, Multi PSMC Modules
28
7
512
$1.30
12-bit ADC, Multi PSMC Modules
40
7
512
$1.54
12-bit ADC, Multi PSMC Modules
28
14
1,024
$1.37
12-bit ADC, Multi PSMC Modules
40
14
1,024
$1.61
12-bit ADC, Multi PSMC Modules
28
28
2,048
$1.44
12-bit ADC, Multi PSMC Modules
40
28
2,048
$1.68
12-bit ADC, Multi PSMC Modules

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16F1788-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788-E/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788T-I/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788-I/ML
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788-E/MLVAO
0.101600
0.163934
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788T-E/MLVAO
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788T-E/ML
0.101600
0.332500
28
QFN
6x6x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788T-E/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788T-E/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1788T-I/SSVAO
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy