Microchip Technology Inc
product primary image

PIC16F1508

Status: In Production

Features:

  • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
  • Flash Program Memory with self read/write capability
  • High Endurance Data Flash block in lower 128 bytes of Program Memory(100,000 Writes min.)
  • Internal 16MHz oscillator
  • 4x Standalone PWM Modules
  • Complementary Waveform Generator (CWG) Module
  • Numerically Controlled Oscillator (NCO) Module
  • 4xConfigurable Logic Cell (CLC) Modules
  • Integrated Temperature Indicator Module
  • 12 Channel 10-bit ADC with Voltage Reference
  • 5-bit Digital to Analog Converter (DAC)
  • Enhanced Universal Synchronous Asynchronous Receiver Transmitter (EUSART)
  • I2C™Compatible / SPI
  • 25mA Source/Sink current I/O
  • 2x 8-bit Timers (TMR0/TMR2)
  • 1x 16-bit Timer (TMR1)
  • Extended Watchdog Timer (WDT)
  • Enhanced Power-On/Off-Reset
  • Low-Power Brown-Out Reset (LPBOR)
  • Programmable Brown-Out Reset (BOR)
  • In Circuit Serial Programming (ICSP)
  • Integrated In-Circuit Debug / or Use an ICD Header
  • PIC16LF1508 (1.8V – 3.6V)
  • PIC16F1508 (2.3V – 5.5V)
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

Debug Support
• External debug header (AC244051/AC244052) is needed for debug support
• Debug and Programming support is available via PICkit™ 3, and MPLAB® ICD 3

Additional Features
    • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
    • Flash Program Memory with self read/write capability
    • High Endurance Data Flash block in lower 128 bytes of Program Memory(100,000 Writes min.)
    • Internal 16MHz oscillator
    • 4x Standalone PWM Modules
    • Complementary Waveform Generator (CWG) Module
    • Numerically Controlled Oscillator (NCO) Module
    • 4xConfigurable Logic Cell (CLC) Modules
    • Integrated Temperature Indicator Module
    • 12 Channel 10-bit ADC with Voltage Reference
    • 5-bit Digital to Analog Converter (DAC)
    • Enhanced Universal Synchronous Asynchronous Receiver Transmitter (EUSART)
    • I2C™Compatible / SPI
    • 25mA Source/Sink current I/O
    • 2x 8-bit Timers (TMR0/TMR2)
    • 1x 16-bit Timer (TMR1)
    • Extended Watchdog Timer (WDT)
    • Enhanced Power-On/Off-Reset
    • Low-Power Brown-Out Reset (LPBOR)
    • Programmable Brown-Out Reset (BOR)
    • In Circuit Serial Programming (ICSP)
    • Integrated In-Circuit Debug / or Use an ICD Header
    • PIC16LF1508 (1.8V – 3.6V)
    • PIC16F1508 (2.3V – 5.5V)
Parametrics
Name
Value
Program Memory Type
Flash
Program Memory Size (KB)
7
CPU Speed (MIPS/DMIPS)
5
SRAM Bytes
256
Digital Communication Peripherals
1-UART, 1-SPI, 1-I2C1-MSSP(SPI/I2C)
Capture/Compare/PWM Peripherals
4PWM
Timers
2 x 8-bit, 1 x 16-bit
ADC Input
12 ch, 10-bit
Number of Comparators
2
Temperature Range (C)
-40 to 125
Operating Voltage Range (V)
1.8 to 5.5
Pin Count
20
Low Power
Yes

Documents

Jump to:

Programming Specifications

Application Notes

Download All
07/30/2012
1414KB

ApplicationNote Literature

02/25/2014
3307KB
05/30/2017
3028KB
01/21/2016
684KB
01/21/2016
417KB
04/30/2013
18KB

Sell Sheets

Tips and Tricks

Development Environment

  • Demo & Evaluation Boards
  • Emulators & Debuggers
  • Programmers
Demo & Evaluation Boards
Curiosity
Curiosity ( DM164137 )

Satisfy Your Curiosity
Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger,...

Learn More
Add To Cart
Explorer 8 Development Kit
Explorer 8 Development Kit ( DM160228 )

Summary
The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

Learn More
Add To Cart
PICDEM Lab II Development Platform
PICDEM Lab II Development Platform ( DM163046 )
(Not Recommended for new design)

This product is no longer available for sale. See alternative part: DM164136

Summary
The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to

...

Learn More
Add To Cart
Emulators & Debuggers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...


Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...


Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...


Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...


Learn More
Add To Cart
Programmers
MPLAB ICD 4 In-Circuit Debugger
MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a SAME70 MCU with 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and

...

Learn More
Add To Cart
PICkit 3 In-Circuit Debugger
PICkit 3 In-Circuit Debugger ( PG164130 )

Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

  • Low cost
  • Minimum of additional hardware needed for debug
  • Expensive sockets or adapters are not required
...

Learn More
Add To Cart
MPLAB PM3 Universal Device Programmer
MPLAB PM3 Universal Device Programmer ( DV007004 )

The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

  • Socket: AC164301   PartNo: PIC16F1508 (20P)
  • Socket: AC164307   PartNo: PIC16F1508 (20SS)
  • Socket: AC164326   PartNo: PIC16F1508 (20ML)
  • Socket: AC164302   PartNo: PIC16F1508 (20SO)
Learn More
Add To Cart
MPLAB ICD 3 In-Circuit Debugger
MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller

...

Learn More
Add To Cart
MPLAB REAL ICE PROBE KIT
MPLAB REAL ICE PROBE KIT ( DV244005 )

MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
The MPLAB REAL ICE probe is connected...

Learn More
Add To Cart

Similar Devices

Product
Pins
Flash
RAM
Price5K
Notes
8
1.75
64
$0.43
 
14
3.5
128
$0.54
 
20
3.5
128
$0.68
 
20
7
256
$0.76
 
20
14
512
$0.80
 

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
PIC16F1508-E/P
1.512900
2.500000
20
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508-I/P
1.512900
2.500000
20
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-E/SOV07
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508-E/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508-I/SO
0.542000
0.973684
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-I/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-E/SO
0.542000
0.311875
20
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-E/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508-E/MLVAO
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-E/MLVAO
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508-I/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508-E/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-I/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-H/MLVAO
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508-H/MLVAO
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-I/MLVAO
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508-I/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508-E/SS
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-I/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508-I/SSVAO
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-I/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-E/SS
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-E/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508-E/SSVAO
0.164200
0.343284
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-H/SSVAO
0.164200
0.416250
20
SSOP
.209in
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-I/GZ
0.020700
0.181818
20
UQFN
4x4x0.5mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508T-E/GZ
0.020700
0.181818
20
UQFN
4x4x0.5mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508-E/GZ
0.020700
0.065934
20
UQFN
4x4x0.5mm
Matte Tin
e3
Rohs icon
efup china icon
PIC16F1508-I/GZ
0.020700
0.065934
20
UQFN
4x4x0.5mm
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy