Microchip Technology Inc

PIC16F1503

In Production

Debug Support
• External debug header (AC244051/AC244052) is needed for debug support
• Debug and Programming support is available via PICkit™ 3, and MPLAB® ICD 3                                         

 

    Features

        • Enhanced Mid-range Core with 49 Instruction, 16 Stack Levels
        • Flash Program Memory with self read/write capability
        • High Endurance Flash Memory (HEF)
          • 128 B of Non-volatile Data Storage
        • Internal 16MHz oscillator
        • 4x Standalone PWM 
        • Complementary Waveform Generator (CWG)
        • Numerically Controlled Oscillator (NCO) 
        • 2x Configurable Logic Cell (CLC) 
        • Integrated Temperature Indicator 
        • 8 Channel 10-bit ADC with Voltage Reference
        • 5-bit Digital to Analog Converter (DAC)
        • MI2C, SPI
        • 25mA Source/Sink current I/O
        • 2x 8-bit Timers (TMR0/TMR2)
        • 1x 16-bit Timer (TMR1)
        • Extended Watchdog Timer (WDT)
        • Enhanced Power-On/Off-Reset
        • Low-Power Brown-Out Reset (LPBOR)
        • Programmable Brown-Out Reset (BOR)
        • In Circuit Serial Programming (ICSP)
        • In-Circuit Debug using a Debug Header
        • Wide Operation Voltage Variant ‘F’ (2.3V – 5.5V)
        • eXtreme Low Power (XLP) ‘LF’ Variant (1.8V – 3.6V)
    Parameter Name
    Value
    Program Memory Type
    Flash
    Program Memory (KB)
    3.5
    CPU Speed (MIPS)
    5
    RAM Bytes
    128
    Digital Communication Peripherals
    1-SPI, 1-I2C1-MSSP(SPI/I2C)
    Capture/Compare/PWM Peripherals
    4PWM
    Timers
    2 x 8-bit, 1 x 16-bit
    ADC
    8 ch, 10-bit
    Comparators
    2
    Temperature Range (C)
    -40 to 125
    Operating Voltage Range (V)
    1.8 to 5.5
    Pin Count
    14
    Low Power
    Yes
    Cap Touch Channels
    8
    Documentation
    Data Sheets
    12/10/2015
    3201KB
      Errata
     
     
     
     
    Errata
    06/11/2013
    209KB
      Programming Specifications
     
     
     
     
    Programming Specification
    08/17/2011
    545KB
      Application Notes
     
     
     
    AppNote
    10/28/2013
    501KB
    AppNote
    10/03/2012
    1047KB
    AppNote
    10/17/2012
    1187KB
    AppNote
    08/17/2015
    317KB
    AppNote
    05/10/2013
    1234KB
    AppNote
    12/03/2014
    1047KB
    AppNote
    02/18/2014
    503KB
    AppNote
    09/14/2017
    984KB
    AppNote
    11/30/2015
    706KB
    AppNote
    01/21/2016
    2087KB
    AppNote
    04/10/2017
    1557KB
    AppNote
    02/11/2016
    585KB
    AppNote
    12/11/2013
    270KB
    AppNote
    11/25/2014
    375KB
    AppNote
    02/18/2015
    552KB
    AppNote
    07/30/2012
    1414KB
    AppNote
    07/25/2012
    1495KB
    AppNote
    12/05/2012
    572KB
    AppNote
    05/14/2013
    440KB
    AppNote
    11/09/2012
    622KB
      ApplicationNote Literature
     
     
     
     
    AppNoteLiterature
    02/25/2014
    3307KB
    AppNoteLiterature
    05/30/2017
    3028KB
    AppNoteLiterature
    01/21/2016
    684KB
    AppNoteLiterature
    01/21/2016
    417KB
    AppNoteLiterature
    04/30/2013
    18KB
      Brochures
     
     
     
    Brochures
    05/22/2015
    1201KB
    Brochures
    11/11/2012
    3731KB
      Sample Code
     
     
     
     
    Sample Code
    12/01/2014
    4120KB
      Sell Sheets
     
     
     
    Sell Sheets
    07/11/2011
    182KB
    Sell Sheets
    08/05/2013
    804KB
      Tips and Tricks
     
     
     
    Tips and Tricks
    10/01/2012
    2041KB
    Tips and Tricks
    09/14/2012
    405KB
      User Guides
     
     
     
     
    User Guides
    12/14/2012
    2082KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    PIC16F1503-E/MG
    16
    QFN
    -40C to +125C
    TUBE
    0.92
    0.85
    0.77
    0.71
    0.67
     
    PIC16F1503-E/MV
    16
    UQFN
    -40C to +125C
    TUBE
    0.82
    0.74
    0.67
    0.62
    0.59
     
    PIC16F1503-E/P
    14
    PDIP
    -40C to +125C
    TUBE
    0.97
    0.89
    0.81
    0.74
    0.71
     
    PIC16F1503-E/SL
    14
    SOIC
    -40C to +125C
    TUBE
    0.83
    0.76
    0.69
    0.63
    0.60
     
    PIC16F1503-E/ST
    14
    TSSOP
    -40C to +125C
    TUBE
    0.88
    0.81
    0.73
    0.68
    0.64
     
    PIC16F1503-I/MG
    16
    QFN
    -40C to +85C
    TUBE
    0.85
    0.78
    0.70
    0.65
    0.62
    PIC16F1503-I/MV
    16
    UQFN
    -40C to +85C
    TUBE
    0.74
    0.68
    0.62
    0.56
    0.54
     
    PIC16F1503-I/P
    14
    PDIP
    -40C to +85C
    TUBE
    0.90
    0.82
    0.74
    0.68
    0.65
    PIC16F1503-I/SL
    14
    SOIC
    -40C to +85C
    TUBE
    0.75
    0.69
    0.62
    0.57
    0.55
    PIC16F1503-I/ST
    14
    TSSOP
    -40C to +85C
    TUBE
    0.81
    0.74
    0.67
    0.62
    0.59
    PIC16F1503T-E/MV
    16
    UQFN
    -40C to +125C
    T/R
    0.83
    0.76
    0.69
    0.63
    0.60
     
    PIC16F1503T-E/SL
    14
    SOIC
    -40C to +125C
    T/R
    0.88
    0.80
    0.73
    0.67
    0.64
     
    PIC16F1503T-E/ST
    14
    TSSOP
    -40C to +125C
    T/R
    0.91
    0.84
    0.76
    0.71
    0.67
     
    PIC16F1503T-I/MG
    16
    QFN
    -40C to +85C
    T/R
    0.90
    0.82
    0.74
    0.68
    0.65
     
    PIC16F1503T-I/MV
    16
    UQFN
    -40C to +85C
    T/R
    0.76
    0.69
    0.63
    0.58
    0.55
     
    PIC16F1503T-I/SL
    14
    SOIC
    -40C to +85C
    T/R
    0.80
    0.73
    0.66
    0.61
    0.58
     
    PIC16F1503T-I/ST
    14
    TSSOP
    -40C to +85C
    T/R
    0.86
    0.79
    0.71
    0.66
    0.62
     
    PIC16LF1503-E/MG
    16
    QFN
    -40C to +125C
    TUBE
    0.92
    0.85
    0.77
    0.71
    0.67
     
    PIC16LF1503-E/MV
    16
    UQFN
    -40C to +125C
    TUBE
    0.82
    0.74
    0.67
    0.62
    0.59
     
    PIC16LF1503-E/P
    14
    PDIP
    -40C to +125C
    TUBE
    0.97
    0.89
    0.81
    0.74
    0.71
     
    PIC16LF1503-E/SL
    14
    SOIC
    -40C to +125C
    TUBE
    0.83
    0.76
    0.69
    0.63
    0.60
     
    PIC16LF1503-E/ST
    14
    TSSOP
    -40C to +125C
    TUBE
    0.88
    0.81
    0.73
    0.68
    0.64
     
    PIC16LF1503-I/MG
    16
    QFN
    -40C to +85C
    TUBE
    0.85
    0.78
    0.70
    0.65
    0.62
    PIC16LF1503-I/MV
    16
    UQFN
    -40C to +85C
    TUBE
    0.74
    0.68
    0.62
    0.56
    0.54
     
    PIC16LF1503-I/P
    14
    PDIP
    -40C to +85C
    TUBE
    0.90
    0.82
    0.74
    0.68
    0.65
    PIC16LF1503-I/SL
    14
    SOIC
    -40C to +85C
    TUBE
    0.75
    0.69
    0.62
    0.57
    0.55
    PIC16LF1503-I/ST
    14
    TSSOP
    -40C to +85C
    TUBE
    0.81
    0.74
    0.67
    0.62
    0.59
    PIC16LF1503T-E/MG
    16
    QFN
    -40C to +125C
    T/R
    0.95
    0.88
    0.80
    0.74
    0.70
     
    PIC16LF1503T-E/MV
    16
    UQFN
    -40C to +125C
    T/R
    0.83
    0.76
    0.69
    0.63
    0.60
     
    PIC16LF1503T-I/MG
    16
    QFN
    -40C to +85C
    T/R
    0.90
    0.82
    0.74
    0.68
    0.65
     
    PIC16LF1503T-I/MV
    16
    UQFN
    -40C to +85C
    T/R
    0.76
    0.69
    0.63
    0.58
    0.55
     
    PIC16LF1503T-I/SL
    14
    SOIC
    -40C to +85C
    T/R
    0.80
    0.73
    0.66
    0.61
    0.58
     
    PIC16LF1503T-I/ST
    14
    TSSOP
    -40C to +85C
    T/R
    0.86
    0.79
    0.71
    0.66
    0.62
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • Emulation & Debuggers
    • Programmers
    • Curiosity ( DM164137 )

      Curiosity

      Satisfy Your Curiosity
      Your next embedded design idea has a new home. Curiosity is a cost-effective, fully integrated 8-bit development platform targeted at first-time users, Makers, and those seeking a feature-rich rapid prototyping board. Designed from the ground-up to take full advantage of Microchip's MPLAB X development environment, Curiosity includes an integrated programmer/debugger,...

    • Explorer 8 Development Kit ( DM160228 )

      Explorer

      Summary
      The Explorer 8 Development Kit is a full-featured development board and platform for 8-bit PIC® microcontrollers. This kit is a versatile development solution, featuring several options for external sensors, off-board communication and human interface. Additionally, it offers ample room for expansion, making it an excellent solution for developers and engineers looking for a...

    • PICDEM Lab II Development Platform ( DM163046 )

      (Not Recommended for new design)
      PICDEM

      Summary
      The PICDEM™ Lab II Development Board is a development and teaching platform for use with 8-bit PIC® microcontrollers (MCUs). At its center, a large prototyping breadboard enables users to easily "experiment" with different values and configurations of analog components for system optimization. Several external connectors allow for user-customizable expansion, while our...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    • MPLAB ICD 4 In-Circuit Debugger ( DV164045 )

      MPLAB

      The MPLAB® ICD 4 In-Circuit Debugger/Programmer is Microchip’s fastest, cost-effective debugging and programming tool for PIC® Microcontrollers (MCUs) and dsPIC® Digital Signal Controllers (DSCs). This speed is provided by a 300 MHz, 32-bit MCU with 2MB of RAM and a high-speed FPGA to yield faster communications, downloads and debugging. It...

    • PICkit 3 In-Circuit Debugger ( PG164130 )

      PICkit

      Microchip’s PICkit™ 3 In-Circuit Debugger/Programmer uses in-circuit debugging logic incorporated into each chip with Flash memory to provide a low-cost hardware debugger and programmer. In-circuit debugging offers these benefits:

      • Low cost
      • Minimum of additional hardware needed for debug
      • Expensive sockets or adapters are not required...

    • MPLAB PM3 Universal Device Programmer ( DV007004 )

      MPLAB

      The MPLAB® PM3 Universal Device Programmer is easy to use and operates with a PC or as a stand-alone unit, and programs Microchip's entire line of PIC® devices as well as the latest dsPIC® DSC devices. When used standalone, data can be loaded and saved with the SD/MMC card (not included).

      • Socket: AC164394   PartNo: PIC16F1503 (16MV)
      • Socket: AC164341   PartNo: PIC16F1503 (16MG)
      • Socket: AC164306   PartNo: PIC16F1503 (14ST)
      • Socket: AC164302   PartNo: PIC16F1503 (14SL)
      • Socket: AC164301   PartNo: PIC16F1503 (14P)
    • MPLAB ICD 3 In-Circuit Debugger ( DV164035 )

      MPLAB

      MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

    • MPLAB REAL ICE PROBE KIT ( DV244005 )

      MPLAB

      MPLAB REAL ICE In-Circuit Emulator System is Microchip’s next generation high speed emulator for Microchip Flash DSC® and MCU devices. It debugs and programs PIC® and dsPIC® Flash microcontrollers with the easy-to-use but powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), included with each kit.
      The MPLAB REAL ICE probe is connected...

    Similar Devices
    Product
    Pins
    Flash
    RAM
    Price5K
    Notes
    8
    1.75
    64
    $0.43
     
    14
    3.5
    128
    $0.54
     
    20
    3.5
    128
    $0.68
     
    20
    7
    256
    $0.76
     
    20
    14
    512
    $0.80
     
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    PIC16F1503-E/P
    0.953300
    1.833333
    14
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F1503-I/P
    0.953300
    1.833333
    14
    PDIP
    .300in
    Matte Tin
    e3
    PIC16F1503T-E/ST
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1503-I/STVAO
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1503T-H/STVAO
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1503-H/STVAO
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1503T-I/STVAO
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1503T-E/STVAO
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1503-E/ST
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1503T-I/ST
    0.060000
    0.246800
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1503-I/ST
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1503-E/STVAO
    0.060000
    0.125000
    14
    TSSOP
    4.4mm
    Matte Tin
    e3
    PIC16F1503-E/SL
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1503-I/SL
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1503T-I/SL
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1503T-E/SL
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1503-E/SLVAO
    0.143200
    0.280702
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1503T-E/SLVAO
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1503T-I/SLVAO
    0.143200
    0.325000
    14
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    PIC16F1503-E/MG
    0.021600
    0.041667
    16
    QFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC16F1503-I/MG
    0.021600
    0.041667
    16
    QFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC16F1503T-I/MG
    0.021600
    0.234849
    16
    QFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC16F1503T-E/MG
    0.021600
    0.234849
    16
    QFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC16F1503-I/MGVAO
    0.021600
    0.041667
    16
    QFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC16F1503T-I/MGVAO
    0.021600
    0.234849
    16
    QFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC16F1503T-H/MGVAO
    0.021600
    0.234849
    16
    QFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC16F1503-H/MGVAO
    0.021600
    0.041667
    16
    QFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC16F1503T-E/MGVAO
    0.021600
    0.234849
    16
    QFN
    3x3x0.9mm
    Matte Tin
    e3
    PIC16F1503T-E/MV
    0.021700
    0.151515
    16
    UQFN
    3x3x0.5mm
    Matte Tin
    e3
    PIC16F1503-E/MV
    0.021700
    0.000000
    16
    UQFN
    3x3x0.5mm
    Matte Tin
    e3
    PIC16F1503-I/MV
    0.021700
    0.000000
    16
    UQFN
    3x3x0.5mm
    Matte Tin
    e3
    PIC16F1503T-I/MV
    0.021700
    0.151515
    16
    UQFN
    3x3x0.5mm
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.