Microchip Technology Inc

MCP4017

In Production

The MCP4017/8/9 devices are volatile, 7-bit (128 wiper steps) digital potentiometers with an I2C™Compatible interface. This family offers 5kΩ, 10kΩ, 50kΩ or 100kΩ end-to-end resistance values and is available in miniature 5 or 6 lead SC-70 packaging with potentiometer or rheostat pinouts.

 

    Features

        • Potentiometer or Rheostat configuration options
        • 7-bit: Resistor Network Resolution
          • 127 Resistors (128 Steps)
        • Zero Scale to Full Scale Wiper operation
        • RAB Resistances: 5kΩ, 10kΩ, 50kΩ or 100kΩ
        • Low Wiper Resistance: 100Ω (typical)
        • Low Tempco:
          • Absolute (Rheostat): 50 ppm typical(0°C to 70°C)
          • Ratiometric (Potentiometer): 15 ppm typical
        • Simple I2C™Compatible Protocol with read & write commands
        • Brown-out reset protection (1.5V typical)
        • Power-on Default Wiper Setting (Mid-scale)
        • Low-Power Operation: 2.5 µA Static Current (typ)
        • Wide Operating Voltage Range:
          • 2.7V to 5.5V - Device Characteristics Specified
          • 1.8V to 5.5V - Device Operation
    Parameter Name
    Value
    Temp. Range (°C)
    -40 to +125
    Volatile / Non Volatile
    Volatile
    Number of Taps
    128
    Resistance (ohms) K
    5, 10, 50, 100
    # per Package
    1
    INL (Max)
    0.5
    DNL (Max)
    0.25
    Interface
    I²C™
    Documentation
    Data Sheets
    04/01/2009
    2762KB
      Application Notes
     
     
     
     
    AppNote
    04/14/2010
    441KB
      Brochures
     
     
     
    Brochures
    09/16/2014
    7598KB
    Brochures
    11/10/2012
    3229KB
      Design Guides
     
     
     
     
    Design Guides
    08/03/2016
    4474KB
      User Guides
     
     
     
     
    User Guides
    04/20/2011
    1331KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP4017T-103E/LT
    6
    SC70
    -40C to +125C
    T/R
    0.51
    0.42
    0.39
    0.37
    0.37
    MCP4017T-104E/LT
    6
    SC70
    -40C to +125C
    T/R
    0.51
    0.42
    0.39
    0.37
    0.37
    MCP4017T-502E/LT
    6
    SC70
    -40C to +125C
    T/R
    0.51
    0.42
    0.39
    0.37
    0.37
    MCP4017T-503E/LT
    6
    SC70
    -40C to +125C
    T/R
    0.51
    0.42
    0.39
    0.37
    0.37

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MCP401X Evaluation Board ( MCP401XEV )

      MCP401X

      The MCP401XEV Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP40D18 Digital Potentiometer device. This device is similar to the following devices:

      • MCP40D17
      • MCP40D19
      • MCP4017
      • MCP4018
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP4017T-104E/LT
    0.006500
    0.035667
    6
    SC70
    -
    Matte Tin
    e3
    MCP4017T-503E/LT
    0.006500
    0.035667
    6
    SC70
    -
    Matte Tin
    e3
    MCP4017T-103E/LT
    0.006500
    0.035667
    6
    SC70
    -
    Matte Tin
    e3
    MCP4017T-502E/LT
    0.006500
    0.035667
    6
    SC70
    -
    Matte Tin
    e3
    MCP4017T-103E/LTVAO
    0.006500
    0.035667
    6
    SC70
    -
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.