Microchip Technology Inc

MCP2562

In Production

The MCP2561/2 is Microchip Technology Inc. second generation high-speed CAN transceiver. It serves as an interface between a CAN protocol controller and the physical two-wire CAN bus. The device meets the automotive requirements for high-speed (1 Mb/s), low quiescent current, electromagnetic compatibility (EMC) and electrostatic discharge (ESD). The device family members are: • MCP2561 with SPLIT pin • MCP2562 with VIO pin

 

    Features

        • Supports 1 Mb/s operation
        • Implements ISO-11898-5 standard physical layerrequirements
        • AEC-Q100 Grade 0
        • Very low standby current (Typ: 5µA)
        • VIO supply pin (MCP2562) to interface directly to CAN controllers and microcontrollers with 1.8V to 5V I/O
        • SPLIT output pin (MCP2561) to stabilize common mode in biased split termination schemes
        • CAN bus pins are disconnected when device is unpowered. An unpowered node or brown-out event will not load the CAN bus
        • Detection of ground fault; Permanent dominant detection on TXD, Permanent dominant detection on bus
        • Power-on Reset and voltage brown-out protectionon VDD and VIO pin
        • Protection against damage due to short-circuitconditions (positive or negative battery voltage)
        • Protection against high-voltage transients in automotive environments
        • Automatic Thermal Shutdown protection
        • Suitable for 12V and 24V systems
        • Up to 112 nodes can be connected
        • High-noise immunity due to differential bus implementation
        • High ESD protection on CANH and CANL, IEC61000-4-2 > 8kV
        • Available in PDIP-8L, SOIC-8L and 3x3 DFN-8L.
        • Temperature ranges; Extended (E): -40°C to +125°C, High (H): -40°C to +150°C
    Parameter Name
    Value
    Temp. Range (°C)
    -40 to +150
    Operating Voltage Range (V)
    4.5 to 5.5
    Documentation
    Data Sheets
    07/14/2014
    781KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    MCP2562-E/MF
    8
    DFN
    -40C to +125C
    TUBE
    0.93
    0.78
    0.71
    0.68
    0.67
     
    MCP2562-E/P
    8
    PDIP
    -40C to +125C
    TUBE
    0.93
    0.78
    0.71
    0.68
    0.67
     
    MCP2562-E/SN
    8
    SOIC
    -40C to +125C
    TUBE
    0.90
    0.75
    0.68
    0.66
    0.65
     
    MCP2562-H/MF
    8
    DFN
    -40C to >+125C
    TUBE
    1.01
    0.84
    0.76
    0.74
    0.73
     
    MCP2562-H/P
    8
    PDIP
    -40C to >+125C
    TUBE
    1.01
    0.84
    0.76
    0.74
    0.73
     
    MCP2562-H/SN
    8
    SOIC
    -40C to >+125C
    TUBE
    0.98
    0.82
    0.74
    0.72
    0.71
     
    MCP2562T-E/MF
    8
    DFN
    -40C to +125C
    T/R
    0.93
    0.78
    0.71
    0.68
    0.67
    MCP2562T-E/SN
    8
    SOIC
    -40C to +125C
    T/R
    0.90
    0.75
    0.68
    0.66
    0.65
    MCP2562T-H/MF
    8
    DFN
    -40C to >+125C
    T/R
    1.01
    0.84
    0.76
    0.74
    0.73
    MCP2562T-H/SN
    8
    SOIC
    -40C to >+125C
    T/R
    0.98
    0.82
    0.74
    0.72
    0.71

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    MCP2562-H/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP2562-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP2562FD-E/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP2562FD-H/P
    0.486700
    0.900000
    8
    PDIP
    .300in
    Matte Tin
    e3
    MCP2562-E/SNVAO
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2562FDT-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2562FD-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2562FDT-H/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2562FD-H/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2562T-E/SNVAO
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2562-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2562T-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2562-H/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2562T-H/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    MCP2562-E/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP2562T-E/MF
    0.023800
    0.172727
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP2562-E/MFVAO
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP2562T-E/MFVAO
    0.023800
    0.172727
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP2562FD-E/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP2562FDT-E/MF
    0.023800
    0.172727
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP2562FD-H/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP2562FDT-H/MF
    0.023800
    0.172727
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP2562-H/MF
    0.023800
    0.041667
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP2562T-H/MF
    0.023800
    0.172727
    8
    DFN
    3x3x0.9mm
    Matte Tin
    e3
    MCP25625-E/ML
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    MCP25625T-E/ML
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    MCP25625-E/MLVAO
    0.101600
    0.163934
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    MCP25625T-E/MLVAO
    0.101600
    0.332500
    28
    QFN
    6x6x0.9mm
    Matte Tin
    e3
    MCP25625-E/SS
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    MCP25625T-E/SS
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    MCP25625-E/SSVAO
    0.229200
    0.489362
    28
    SSOP
    .209in
    Matte Tin
    e3
    MCP25625T-E/SSVAO
    0.229200
    0.333333
    28
    SSOP
    .209in
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.