Microchip Technology Inc
product primary image

MCP2515

Status: In Production

Features:

  • 18-pin package
  • Simple SPI interface to any MCU
  • One-shot mode ensures message transmission is attempted only once
  • Databyte filtering
  • Start-of-Frame (SOF) output
  • Low-power CMOS Technology
View More
Overview
Documents
Development Environment
RoHS Information
Buy Now

Device Overview

Summary

The MCP2515 is a second generation stand-alone CAN controller. It is pin and function compatible with the MCP2510 and also includes upgraded features like faster throughput, databyte filtering, and support for time-triggered protocols.

Additional Features
  • 18-pin package
  • Simple SPI interface to any MCU
  • One-shot mode ensures message transmission is attempted only once
  • Databyte filtering
  • Start-of-Frame (SOF) output
  • Low-power CMOS Technology
Parametrics
Name
Value
Tx Buffers
3
Rx Buffers
2
Masks
2
Interrupt Output
1
Filters
6
Temp. Range (°C)
-40 to 125
Operating Voltage Range (V)
2.7 to 5.5

Documents

Jump to:

Data Sheets

12/08/2016
1011KB

Errata

01/08/2018
89KB

Design Notes

Product Selection Tools

Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
CAN BUS Analyzer Tool
CAN BUS Analyzer Tool ( APGDT002 )

The CAN BUS Analyzer Tool is a simple to use low cost CAN bus monitor which can be used to develop and debug a high speed CAN network. The tool supports CAN 2.0b and ISO11898-2 and a broad range of functions which allow it to be used across various market segments including automotive, industrial, medical and marine. The toolkit comes with all the hardware and software required to connect a CAN...

Learn More
Add To Cart
MCP2515 CAN Controller PICtail Demo Board
MCP2515 CAN Controller PICtail Demo Board ( MCP2515DM-PCTL )

The MCP2515 PICtail™ Demo Board implements a simple CAN bus using two nodes. One node uses the MCP2515 Stand Alone CAN controller and the other node uses the MCP25020 CAN I/O Expander. Each node utilizes one input (push button) and one output (LED).

The boards demonstrate a simple, inexpensive implementation of a CAN bus. The MCP2515 node transmits its input (push button)...

Learn More
Add To Cart
MCP2515 PICTail Plus Daughter Board
MCP2515 PICTail Plus Daughter Board ( MCP2515DM-PTPLS )

The MCP2515 PICtail Plus Daughter Board is a simple Controller Area Network (CAN) board designed to be used with boards containing the PICtail Plus connector. The board also has the PICkit™ Serial connector for interfacing to the PICkit Serial Analyzer tool. The CAN node consists of the MCP2515 Stand-Alone CAN controller and MCP2551 CAN transceiver. The PICkit Plus and PICkit Serial...

Learn More
Add To Cart
CAN Bus Monitor Demo Board
CAN Bus Monitor Demo Board ( MCP2515DM-BM )

Devices Supported: MCP2515, MCP2561

The MCP2515 CAN Bus Monitor Demo Board kit contains two identical boards which can be connected together to create a simple two node Controller Area Network (CAN) bus, which can be controlled and/or monitored via the included PC interface. The board(s) can also be connected to an existing CAN bus.

Using the PC interface, users can...

Learn More
Add To Cart

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
MCP2515-E/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-E/PRB2
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-I/P
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-I/PRB2
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-E/PRB4
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-I/PRB4
1.248000
2.200000
18
PDIP
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-I/SORB4
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-E/SOVAO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-E/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-E/SORB4
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-E/SORB4
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-I/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-I/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-E/SO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-E/SORB2
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-I/SORB2
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-I/SOVAO
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-E/SO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-E/SORB2
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-I/SORB2
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-I/SOVAO
0.481000
0.857143
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-I/SORB4
0.481000
1.000909
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-E/STVAO
0.078000
0.175676
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-E/STVAO
0.078000
0.200000
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-E/STRB4
0.078000
0.200000
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-E/STRB4
0.078000
0.175676
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-I/ST
0.078000
0.200000
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-I/STG
0.078000
0.200000
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-I/STRB2
0.078000
0.200000
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-E/ST
0.078000
0.200000
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-E/STRB2
0.078000
0.200000
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-I/ST
0.078000
0.175676
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-I/STRB2
0.078000
0.175676
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-I/STVAO
0.078000
0.175676
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-E/ST
0.078000
0.175676
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-E/STRB2
0.078000
0.175676
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-I/STRB4
0.078000
0.200000
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-I/STRB4
0.078000
0.175676
20
TSSOP
4.4mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-E/MLVAO
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-E/MLVAO
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-I/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515T-E/ML
0.043100
0.212121
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-I/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-E/ML
0.043100
0.076923
20
QFN
4x4x0.9mm
Matte Tin
e3
Rohs icon
efup china icon
MCP2515-I/SOGRB2
0.481000
0.880952
18
SOIC
.300in
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy