Microchip Technology Inc
product primary image

CL525

Status: In Production

Features:

  • 25mA ±10% constant current drive
  • 1.0V dropout
  • 90V rating for transient immunity
  • Temperature compensated
  • 4.75 - 90V supply range
View More
Overview
Documents
Development Environment
Similar Devices
RoHS Information
Buy Now

Device Overview

Summary

The CL525 is a fixed, linear current regulator designed for driving LEDs at 25mA. With a maximum rating of 90V, it is able to withstand transients without the need for additional transient protection circuitry. It is ideally suited for applications employing single or multiple LEDs. The minimum dropout voltage of 1.0V accommodates extra LEDs, permits lower supply voltages, and provides more efficient operation. The CL525 is offered in TO-252(D-PAK) and TO-92 packages.

Additional Features
  • 25mA ±10% constant current drive
  • 1.0V dropout
  • 90V rating for transient immunity
  • Temperature compensated
  • 4.75 - 90V supply range
Parametrics
Name
Value
+Vin min (V)
4.75
+Vin max (V)
90
Vout min (V)
1.0
Vout max (V)
90
Output Current (mA)
25
Parallelable
Yes
Package
TO-252, TO-92
Features
--

Documents

Jump to:

Development tools data is currently unavailable.

Similar Devices

Product
Output Voltage (V)
Output Current (mA)
Price5K
5.0 - 90
20
$0.26
5.0 - 220
20
$0.79
5.0 - 90
25
$0.26
4.0 - 90
20
$0.78
4.0 - 90
25
$0.79
4.0 - 90
30
$0.80
1.0 - 90
20
$0.33
1.0 - 90
25
$0.33
4.0 - 90
100
$0.90
4.0 - 90
100
$1.08
1.2 - 88
50
$0.82
8.0 - 12
3
$0.35
13.9 - 18
3
$0.37
1.2 - 440
10
$0.43

RoHS Information

Part Number
Device Weight
Shipping Weight
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
CL525N3-G
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
Rohs icon
efup china icon
CL525K4-G
1.420000
0.501000
3
DPAK
-
Matte Tin
e3
Rohs icon
efup china icon
To see a complete listing of RoHS data for this device, please Click here
Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.

Buy

Grid
View
Table
View
Filter:
Apply
Clear
Product
Leads
Package Type
Temp Range
Packing Media
5K Pricing
Buy