Microchip Technology Inc

24AA02E64

In Production

The Microchip Technology Inc. 24AA02E64 is a 2Kb Serial EEPROM with a preprogrammed IEEE EUI-64 MAC Address. The device is organized as two blocks of 128 x 8-bit memory with a 2-wire serial interface. Low voltage design permits operation down to 1.7V, with maximum standby and active currents of only 1 uA and 1 mA, respectively. The 24AA02XE64 also has a page write capability for up to eight bytes of data. The 24AA02E64 is available in the standard 8-pin SOIC, 5-lead SOT-23.

 

    Features

        • Pre-programmed Globally Unique 64-bit Node Address
        • Compatible with EUI-64™
        • Single Supply with Operation Down to 1.7V
        • Low-Power CMOS Technology:- Read current 1 mA, max.- Standby current 1 uA, max.
        • 2-Wire Serial Interface, I2C™ Compatible
        • Schmitt Trigger Inputs for Noise Suppression
        • Output Slope Control to Eliminate Ground Bounce
        • 100 kHz and 400 kHz Clock Compatibility
        • Page Write Time 3 ms, typical
        • Self-Timed Erase/Write Cycle
        • Page Write Buffer:- 8-byte page
        • ESD Protection >4,000V
        • More than 1 Million Erase/Write Cycles
        • Data Retention >200 Years
        • Factory Programming Available
        • Available Packages:- 8-lead SOIC and 5-lead SOT-23
        • Pb-free and RoHS Compliant
        • Temperature Ranges:- Industrial (I): -40°C to +85°C
    Parameter Name
    Value
    Density
    2K bits (x8)
    Op. Volt Range (V)
    1.7 to 5.5
    Max. Clock Freq.
    400 kHz
    Page Size (bytes)
    8
    Write Protect
    Half Array
    Temp Range (°C)
    -40°C to +85°C
    Endurance
    1,000,000
    Data Retention (Years)
    200
    Documentation
    Data Sheets
    08/12/2016
    440KB
      Application Notes
     
     
     
    AppNote
    12/23/2005
    175KB
    AppNote
    03/16/2007
    237KB
    AppNote
    03/16/2007
    515KB
    AppNote
    06/28/2007
    416KB
    AppNote
    05/15/2008
    267KB
    AppNote
    05/22/2008
    260KB
    AppNote
    06/10/2008
    261KB
    AppNote
    05/22/2008
    270KB
    AppNote
    11/28/2011
    378KB
    AppNote
    12/09/2005
    347KB
    AppNote
    02/28/2005
    334KB
    AppNote
    02/25/2005
    345KB
    AppNote
    04/04/2005
    444KB
    AppNote
    05/16/2005
    335KB
    AppNote
    05/24/2005
    336KB
    AppNote
    06/29/2005
    358KB
      Brochures
     
     
     
     
    Brochures
    02/05/2015
    4696KB
      IBIS
     
     
     
     
    IBIS
    01/29/2013
    223KB
      Webinars
     
     
     
     
    Webinars
    01/27/2010
    45050KB
    Webinars
    01/27/2010
    27545KB
    Webinars
    01/27/2010
    65664KB
    Webinars
    01/27/2010
    31187KB
    Webinars
    01/27/2010
    38593KB
    Webinars
    01/27/2010
    33683KB
      Product Selection Tools
     
     
     
     
    Product Line Card
    07/31/2017
    3479KB
      Verilog
     
     
     
     
    Verilog
    01/29/2013
    7KB
      Video
     
     
     
    Video
    07/17/2009
    68191KB
    Video
    07/17/2009
    28440KB
    Pricing & Samples
    All pricing shown in USD only.
    Part Number
    Leads
    Package Type
    Temp Range
    Packing
    1+
    26+
    100+
    1000+
    5000+
    Buy
    Sample
    24AA02E64-E/SN
    8
    SOIC
    -40C to +125C
    TUBE
    0.30
    0.29
    0.28
    0.26
    0.25
     
    24AA02E64-I/SN
    8
    SOIC
    -40C to +85C
    TUBE
    0.24
    0.23
    0.22
    0.21
    0.20
    24AA02E64T-E/OT
    5
    SOT-23
    -40C to +125C
    T/R
    0.28
    0.27
    0.26
    0.25
    0.23
     
    24AA02E64T-E/SN
    8
    SOIC
    -40C to +125C
    T/R
    0.30
    0.29
    0.28
    0.26
    0.25
     
    24AA02E64T-I/OT
    5
    SOT-23
    -40C to +85C
    T/R
    0.22
    0.21
    0.20
    0.19
    0.18
    24AA02E64T-I/SN
    8
    SOIC
    -40C to +85C
    T/R
    0.24
    0.23
    0.22
    0.21
    0.20
     

    ** Device not available to purchase online. Please contact a sales office for pricing information.
    Open a microchipDIRECT account today!

    Development Tools
    • Demo & Eval Boards
    • MPLAB Starter Kit for Memory Products ( DV243003 )

      MPLAB

      Designers of Serial EEPROM applications can enjoy the increased productivity, reduced time to market and rock-solid design that only a well thought out development system can provide. Microchip's MPLAB® Starter Kit for Serial Memory Products includes everything necessary to quickly develop a robust and reliable Serial EEPROM design, and greatly reduces the time required for system integration...

    Similar Devices
    Product
    Memory Size
    Memory Speed
    Package
    Price5K
    2K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SC-70-5, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.16
    2K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.20
    2K
    400 kHz
    MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.20
    2K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TDFN-8, TSSOP-8
    $0.19
    2K
    400 kHz
    SOIC 150mil-8, SOT-23-6
    $0.21
    2 Kb
    400 kHz
    SOIC 150mil-8, SOT-23-6
    $0.21
    2 Kb
    400 kHz
    PDIP-8, SOIC 150mil-8, SOT-23-6
    $0.20
    2kb
    400 kHz
    SOIC 150mil-8, SOT-23-5
    $0.18
    2Kb
    400 kHz
    SOIC 150mil-8, SOT-23-5
    $0.18
    2K
    400 kHz
    MSOP-8, PDIP-8, SC-70-5, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.16
    2Kb
    400 kHz
    PDIP-8, SOIC 150mil-8, SOT-23-5
    $0.17
    2K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.20
    2K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.20
    2K
    1000 kHz
    MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.20
    2K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TDFN-8, TSSOP-8
    $0.19
    2K
    400 kHz
    DFN-8, MSOP-8, PDIP-8, SC-70-5, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.16
    2K
    400 kHz
    MSOP-8, PDIP-8, SC-70-5, SOIC 150mil-8, SOT-23-5, TDFN-8, TSSOP-8
    $0.16
    2K
    400 kHz
    PDIP-8, SOIC 150mil-8
    $0.29
    2K
    400 kHz
    PDIP-8, SOIC 150mil-8
    $0.29
    2K
    400 kHz
    MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.34
    2K
    400 kHz
    MSOP-8, PDIP-8, SOIC 150mil-8, TDFN-8, TSSOP-8
    $0.34
    2K
    400 kHz
    MSOP-8, PDIP-8, SOIC 150mil-8, SOT-23-6, TDFN-8, TSSOP-8
    $0.33
    RoHS Information
    Part
    Number
    Device
    Weight
    Shipping
    Weight
    Lead
    Count
    Package
    Type
    Package
    Width
    Solder
    Composition
    JEDEC
    Indicator
    RoHS
     
    China
    EFUP
    24AA02E64-E/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    24AA02E64T-E/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    24AA02E64T-I/SN
    0.078000
    0.230303
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    24AA02E64-I/SN
    0.078000
    0.160000
    8
    SOIC
    .150In(3.90mm)
    Matte Tin
    e3
    24AA02E64T-E/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    24AA02E64T-I/OT
    0.016000
    0.049000
    5
    SOT-23
    -
    Matte Tin
    e3
    To see a complete listing of RoHS data for this device, please Click here
    Shipping Weight = Device Weight + Packing Material weight. Please contact sales office if device weight is not available.