Microchip Technology Inc

AN735

Title:
Using the PICmicro MSSP Module for I2C Communications
Name:
AN735
Date:
08/16/2000
Author:
Richard L. Fischer
Description:
This application note describes the implementation of the PICmicro MSSP module for Master I 2 C communications. The Master Synchronous Serial Port (MSSP) module is the enhanced Synchronous Serial Port developed by Microchip Technology and is featured on many of the PICmicro devices. This module provides for both the 4-mode SPI communications, as well as Master and Slave I 2 C communications, in hardware.
Keywords:
DS00735A, AN735
 
 Application Notes & Source Code
 Last Updated
Size
 
  AN735
  03/14/2004
  220KB
  AN735 Source Code
  02/28/2005
  15KB
 Silicon Products
Last Updated
  TC1320
  10/28/2012
  TC1321
  10/11/2012