We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Segmented LCD Solutions

Need Help?

Privacy Policy

Live Chat

Segmented displays are used in a wide variety of applications, ranging from meters to portable medical devices to thermostats to exercise equipment. Microcontrollers (MCUs) with integrated LCD drivers can directly drive segmented displays with letters, numbers, characters and icons. Developed to meet the low power design requirements, these MCUs are easy and scalable solutions that help extend battery life in your LCD applications. We also offer a family of LCD Analog-to-Digital Converters (ADCs) and a stand-alone LCD driver.

Flexibility

  • Direct drive for segmented LCDs
  • Flexible LCD segments
  • 28 pins, up to 60 segments   
  • 44 pins, up to 96 segments
  • 64 pins, up to 240 segments
  • 80 pins, up to 368 segments
  • 100 pins, up to 480 segments
  • 121 pins, up to 512 segments

Integration

  • Voltage bias generation minimizes external components
  • Real-Time Clock Calendar (RTCC) reduces costs
  • mTouch® capacitive touch sensing for developing human interface applications
  • Peripheral Touch Controller (PTC) with ultra-low-power wake-up on touch feature

Low Power

  • Drive LCD while conserving power in sleep mode
  • Software contrast control
  • Battery backup using VBAT with RTCC

Explore Our LCD Solutions


MCUs with Integrated LCD Controller

Our MCUs with integrated LCD drivers can directly drive segmented displays with letters, numbers, characters and icons with up to 512 segments. These MCUs meet low-power design requirements, including driving the LCD display in sleep mode and software contrast control for boosting or dimming.

LCD Display ADCs

Our  LCD display ADCs are complete data acquisition systems that directly drive multiplexed LCDs. They feature a dual slope ADC, seven segment decoders, polarity and digit drivers, a voltage reference and a clock circuit. These devices are useful for panel meter, digital multimeters or instrumentation applications.

Stand-Alone LCD Driver

The AY0438 stand-alone LCD driver includes an on-chip oscillator and can drive up to 32 segments of arbitrary configuration. It is basically a simple-to-use smart peripheral with only three control lines. The AY0438 can be used in a variety of industrial, consumer, telecom and automotive segmented displays.

Three Easy Steps to Get Started


Step 1: Use the Microchip Advanced Parts Selector (MAPS) to choose an LCD MCU

Step 2: Select a development board

Step 3: Purchase an LCD solution. Here are some recommended suppliers: 

Featured Development Boards


SAM L22 Xplained Pro Evaluation Kit

Part Number: ATSAML22-XPRO-B

  • ATSAML22N18A 32-bit Arm® Cortex®-M0+ based MCU
  • Touch segment LCD display
  • User LED and QTouch® sensor button
  • ATECC508A secure element
  • Embedded debugger
  • Embedded current measurement circuitry

PIC24F LCD and USB Curiosity Boards

Part Numbers: DM240017, DM240018

  • PIC24FJ512GU410, PIC24FJ128GL306 low-power MCUs
  • 8 × 56 segmented LCD with backlight
  • Full-speed USB interface
  • Two mikroBUS™ interfaces for Click boards™
  • VBAT emulation circuitry
  • Integrated programmer/debugger

PICDEM™ LCD2 Demo Board

Part Number: DM163030

  • Demonstrates the key features of 28- ,40-, 64- and 80-pin LCD PIC® MCUs
  • Sample LCD glass display included for custom prototyping
  • Features LCD voltage booster and software contrast control

Development Ecosystem


The MPLAB® development ecosystem is a single tool chain supporting all PIC® and SAM microcontrollers (MCUs).

MPLAB® X Integrated Development Environment

A single Integrated Development Environment (IDE) supporting all PIC® and SAM MCUs

MPLAB® XC Compiler

A comprehensive solution for your software development that integrates with MPLAB X IDE to provide a full graphical front end

MPLAB® ICD 4 In-Circuit Debugger

Part Number: DV164045

Our fastest and cost-effective debugging and programming tool for PIC® and SAM (MCUs)

Need Some Help?


We are here to support you. Contact our Client Success Team to get assistance with your design.











Products


Documents


Title
Using PIC16C5x Microcontrollers as LCD Drivers Download
AN_42605 - AT13155: SAM L22 Segment Liquid Crystal Display(SLCD) Controller Download
Low-Power Techniques for LCD Applications Download
Solving Sensor Offset Problems (TC7106) Download
Low-Power Real-Time Clock Download
LCD Fundamentals and the LCD Driver Module of 8-Bit PIC Microcontrollers Download
LCD Biasing and Contrast Control Methods Download
Interfacing PICmicro® MCUs to an LCD Module Download
Driving Liquid Crystal Displays with the PIC16F913/914/916/917/946 Download
Title
LCD PICmicro MCU Tips 'n Tricks Download

New PIC24F GU/GL Family of Low Power MCUs

The PIC24F ‘GU/GL’ family of eXtreme Low Power (XLP) microcontrollers (MCUs) enables the development of an array of innovative applications, both with and without displays. Packed with many Core Independent Peripherals (CIPs) that can function in power-saving modes, these MCUs offer ultra-low-power operation for battery-powered and power-conscious IoT designs.