We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DV003001

PICSTART PLUS


  • Three operating modes: Host Mode, Safe Mode, and Stand-Alone Mode
  • Complete line of interchangeable socket modules supports all package options (sold separately)
  • Universal platform can quickly and easily support future Microchip products
  • MPLAB® project support to automatically download object file to PRO MATE II
  • Complete documentation including all user manuals and technical document CD
  • Supports the serial programming mode in PICmicro MCUs

Overview


This product is no longer available for sale.
The full-featured, modular PRO MATE® II device programmer lets you quickly and easily program your software into Microchip’s entire line of PICmicro® MCUs, KEELOQ® security products and Serial EEPROMs. PRO MATE II runs under MPLAB® IDE and operates as a stand-alone unit or in conjunction with a PC-compatible host system.

PRO MATE II software is an integrated component of MPLAB IDE. Firmware updates, if available will be listed below, but typically, the latest firmware must be used only with the latest version of MPLAB IDE.

PICSTART® Plus Flash Upgrade Module
This PICSTART Plus Flash Upgrade Module is a printed circuit board assembly containing a PIC18F6720 device. It permanently replaces the PIC17C44 inside the PICSTART Plus. Once installed, the firmware is upgradeable using MPLAB IDE. All future upgrades will no longer require the opening of the enclosure to upgrade the PICSTART Plus firmware.

IMPORTANT: PICSTART Plus units with hardware revision of R20 or later already have this feature and do not require this kit.

This upgrade kit supersedes UK003007 and UK003006.

Before You Begin
You can only use this upgrade with MPLAB IDE v6.40 or later, PICSTART Plus hardware revision must be Rev 5 or later. MPLAB IDE is downloadable from this web site. The hardware revision of the PICSTART Plus is the last digit(s), immediately following "-R", of the serial number on the bottom of the plastic product enclosure port.


Documentation


Title
Document Id
MPLAB IDE PICSTART Plus User's Guide Download f8e0344e-6705-4f61-925a-6d0ba8bd9c28
PICSTART® Plus Operating System Upgrade Kit Download 7f00939e-8764-4e48-a676-90821017db45
PICSTART Plus Firmware 3.11(last upgrade for 17C44-obsolete for Flash Module Download c3e01e17-d921-44ad-bb35-061544b193a8
PICSTART Plus PIC16C55A and PIC16C57C Programming Download f9caefcd-bc70-446e-a927-cc979f2d8a67